1

Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Inch
Part Number CL-305-GSB
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD B (Inch) C DIA (Inch) D (Inch) E (Inch) F DIA (Inch) G SERRATIONS SERRATION DIMENSIONS (Inch) Measurement
1 CL-305-GSB Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Inch CL-305-GSB Steel Black Oxide #10-32 1/2 5/32 5/16 3/8 3/16 14° SUPER FINE .062x90° Inch
2 CL-305-GSB-NOTHREAD Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Without Thread, Inch CL-305-GSB Without Thread Steel Black Oxide #10-32 1/2 5/32 5/16 3/8 3/16 14° SUPER FINE .062x90° Inch
3 CL-405-GSB Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Inch CL-405-GSB Steel Black Oxide 1/4-20 1/2 1/4 3/8 7/16 9/32 14° SUPER FINE .062x90° Inch
4 CL-405-GSB-NOTHREAD Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Without Thread, Inch CL-405-GSB Without Thread Steel Black Oxide 1/4-20 1/2 1/4 3/8 7/16 9/32 14° SUPER FINE .062x90° Inch
5 CL-410-GSB Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Inch CL-410-GSB Steel Black Oxide 1/4-20 1 1/4 3/8 7/16 9/32 14° SUPER FINE .062x90° Inch
6 CL-410-GSB-NOTHREAD Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Without Thread, Inch CL-410-GSB Without Thread Steel Black Oxide 1/4-20 1 1/4 3/8 7/16 9/32 14° SUPER FINE .062x90° Inch
7 CL-415-GSB Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Inch CL-415-GSB Steel Black Oxide 1/4-20 1-1/2 1/4 3/8 7/16 9/32 14° SUPER FINE .062x90° Inch
8 CL-415-GSB-NOTHREAD Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Without Thread, Inch CL-415-GSB Without Thread Steel Black Oxide 1/4-20 1-1/2 1/4 3/8 7/16 9/32 14° SUPER FINE .062x90° Inch
9 CL-505-GSB Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Inch CL-505-GSB Steel Black Oxide 5/16-18 1/2 5/16 7/16 1/2 3/8 14° EXTRA FINE .094x90° Inch
10 CL-505-GSB-NOTHREAD Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Without Thread, Inch CL-505-GSB Without Thread Steel Black Oxide 5/16-18 1/2 5/16 7/16 1/2 3/8 14° EXTRA FINE .094x90° Inch
11 CL-510-GSB Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Inch CL-510-GSB Steel Black Oxide 5/16-18 1 5/16 7/16 1/2 3/8 14° EXTRA FINE .094x90° Inch
12 CL-510-GSB-NOTHREAD Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Without Thread, Inch CL-510-GSB Without Thread Steel Black Oxide 5/16-18 1 5/16 7/16 1/2 3/8 14° EXTRA FINE .094x90° Inch
13 CL-515-GSB Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Inch CL-515-GSB Steel Black Oxide 5/16-18 1-1/2 5/16 7/16 1/2 3/8 14° EXTRA FINE .094x90° Inch
14 CL-515-GSB-NOTHREAD Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated), Without Thread, Inch CL-515-GSB Without Thread Steel Black Oxide 5/16-18 1-1/2 5/16 7/16 1/2 3/8 14° EXTRA FINE .094x90° Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
B (Inch)
C DIA (Inch)
D (Inch)
E (Inch)
F DIA (Inch)
G
SERRATIONS
SERRATION DIMENSIONS (Inch)
Measurement
Product Description

Mini-size threaded contact bolt with a built-in swivel ball held by a retaining ring. The serrated gripper face is machined directly on the swivel ball. A positive stop prevents the ball from swiveling too far. Can be used as a contact bolt, or as a support. Available in thread sizes from #10-32 to 5/16-18 (M6 to M8 in metric), most in a choice of several lengths. For larger sizes, see Gripper Swivel Contact Bolts. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane