1

Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch
Part Number CL-305-GBFN
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD B (Inch) C DIA (Inch) D (Inch) E (Inch) F DIA (Inch) G (Inch) Measurement
1 CL-305-GBFN Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-305-GBFN Steel Black Oxide #10-32 1/2 5/32 5/16 3/8 3/16 14° Inch
2 CL-305-GBFN-NOTHREAD Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-305-GBFN Without Thread Steel Black Oxide #10-32 1/2 5/32 5/16 3/8 3/16 14° Inch
3 CL-405-GBFN Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-405-GBFN Steel Black Oxide 1/4-20 1/2 1/4 3/8 7/16 9/32 14° Inch
4 CL-405-GBFN-NOTHREAD Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-405-GBFN Without Thread Steel Black Oxide 1/4-20 1/2 1/4 3/8 7/16 9/32 14° Inch
5 CL-410-GBFN Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-410-GBFN Steel Black Oxide 1/4-20 1 1/4 3/8 7/16 9/32 14° Inch
6 CL-410-GBFN-NOTHREAD Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-410-GBFN Without Thread Steel Black Oxide 1/4-20 1 1/4 3/8 7/16 9/32 14° Inch
7 CL-415-GBFN Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-415-GBFN Steel Black Oxide 1/4-20 1-1/2 1/4 3/8 7/16 9/32 14° Inch
8 CL-415-GBFN-NOTHREAD Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-415-GBFN Without Thread Steel Black Oxide 1/4-20 1-1/2 1/4 3/8 7/16 9/32 14° Inch
9 CL-505-GBFN Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-505-GBFN Steel Black Oxide 5/16-18 1/2 5/16 7/16 1/2 3/8 14° Inch
10 CL-505-GBFN-NOTHREAD Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-505-GBFN Without Thread Steel Black Oxide 5/16-18 1/2 5/16 7/16 1/2 3/8 14° Inch
11 CL-510-GBFN Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-510-GBFN Steel Black Oxide 5/16-18 1 5/16 7/16 1/2 3/8 14° Inch
12 CL-510-GBFN-NOTHREAD Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-510-GBFN Without Thread Steel Black Oxide 5/16-18 1 5/16 7/16 1/2 3/8 14° Inch
13 CL-515-GBFN Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-515-GBFN Steel Black Oxide 5/16-18 1-1/2 5/16 7/16 1/2 3/8 14° Inch
14 CL-515-GBFN-NOTHREAD Gripper Swivel Contact Bolts – Mini (Delrin®, Flat), Inch CL-515-GBFN Without Thread Steel Black Oxide 5/16-18 1-1/2 5/16 7/16 1/2 3/8 14° Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
B (Inch)
C DIA (Inch)
D (Inch)
E (Inch)
F DIA (Inch)
G (Inch)
Measurement
Product Description

Mini-size threaded contact bolt with a built-in swivel ball held by a retaining ring. The flat gripper face is machined directly on the swivel ball. A positive stop prevents the ball from swiveling too far. Can be used as a contact bolt, or as a support. Available in thread sizes from #10-32 to 5/16-18 (M6 to M8 in metric), most in a choice of several lengths. For larger sizes, see Gripper Swivel Contact Bolts. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane