1

Glow Wagon Brakes (300 lbs), Inch

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description Glow Wagon Brakes (300 lbs), Inch
Part Number CL-150-SPC-BZ
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION TAPPED HOLE IN PLUNGER HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-150-SPC-BZ Glow Wagon Brakes (300 lbs), Inch CL-150-SPC-BZ Steel Zinc Plated Tapped Plunger, Flanged Base 5/16-18 300 .7 Inch
2 CL-150-SPC-BZ-CLAMPED Glow Wagon Brakes (300 lbs), Clamped, Inch CL-150-SPC-BZ Clamped Steel Zinc Plated Tapped Plunger, Flanged Base 5/16-18 300 .7 Inch
3 CL-150-SPC-BZ-CLAMPED-NOTHREAD Glow Wagon Brakes (300 lbs), Clamped without Thread, Inch CL-150-SPC-BZ Clamped without Thread Steel Zinc Plated Tapped Plunger, Flanged Base 5/16-18 300 .7 Inch
4 CL-150-SPC-BZ-NOTHREAD Glow Wagon Brakes (300 lbs), Without Thread, Inch CL-150-SPC-BZ Without Thread Steel Zinc Plated Tapped Plunger, Flanged Base 5/16-18 300 .7 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
TAPPED HOLE IN PLUNGER
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-150-SPC-BZ

Black Zinc Finish with Glow-in-the-Dark Handle

Wagon Brakes with a black finish and glow-in-the-dark handles are specifically designed for use on stage-set designs, but can be used with other mobile jigs and carts. Wagon Brakes provide secure stabilization of your set designs, the ability to effortlessly re-arrange sets in an instant, and safety for your crew with special handles that glow in the dark for at least 8 hours. Glow-in-the-dark handles reduce the worry of trip hazards for stagehands as they work to set the scene.

Wagon Brakes literally lift your scenery off its movable casters, securing it in place and preventing any movement until you are ready to change the scene. A rugged toggle action provides the mechanical advantage to make lifting easy, and locks "over center" for safety. No drilling is ever required on your stage floor -- just lock these Wagon Brakes in place to secure your stage set underneath the actors' feet.

The medium-size plunger clamp shown here has a 1-1/4" plunger travel, and locks in extended and retracted position. The plunger is tapped to accept any 5/16-18 threaded foot. 300 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane