1

Forged Clamp Straps – Gooseneck, Plain Nose, Inch

Clamps & Accessories

Manufacturer Carr Lane
Description Forged Clamp Straps – Gooseneck, Plain Nose, Inch
Part Number CL-4-FGNS
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish STUD SIZE (Inch) A (Inch) B (Inch) C (Inch) D (Inch) E (Inch) F (Inch) G (Inch) H (Inch) J (Inch) K (Inch) Measurement
1 CL-4-FGNS Forged Clamp Straps – Gooseneck, Plain Nose, Inch CL-4-FGNS Steel Black Oxide 5/8-11 4 1-31/32 3/16 1-3/16 1-3/4 11/16 1/2 3/4 3/4 1-7/16 Inch
2 CL-4-FGNS-NOTHREAD Forged Clamp Straps – Gooseneck, Plain Nose, Without Thread, Inch CL-4-FGNS Without Thread Steel Black Oxide 5/8-11 4 1-31/32 3/16 1-3/16 1-3/4 11/16 1/2 3/4 3/4 1-7/16 Inch
3 CL-6-FGNS Forged Clamp Straps – Gooseneck, Plain Nose, Inch CL-6-FGNS Steel Black Oxide 5/8-11 6 2-17/32 1 1-1/4 1-3/4 11/16 5/8 7/8 15/16 1-9/16 Inch
4 CL-6-FGNS-NOTHREAD Forged Clamp Straps – Gooseneck, Plain Nose, Without Thread, Inch CL-6-FGNS Without Thread Steel Black Oxide 5/8-11 6 2-17/32 1 1-1/4 1-3/4 11/16 5/8 7/8 15/16 1-9/16 Inch
5 CL-8-FGNS Forged Clamp Straps – Gooseneck, Plain Nose, Inch CL-8-FGNS Steel Black Oxide 3/4-10 8 3-9/32 1-5/8 1-9/16 2-1/4 13/16 1 1-1/8 1-1/8 2 Inch
6 CL-8-FGNS-NOTHREAD Forged Clamp Straps – Gooseneck, Plain Nose, Without Thread, Inch CL-8-FGNS Without Thread Steel Black Oxide 3/4-10 8 3-9/32 1-5/8 1-9/16 2-1/4 13/16 1 1-1/8 1-1/8 2 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
STUD SIZE (Inch)
A (Inch)
B (Inch)
C (Inch)
D (Inch)
E (Inch)
F (Inch)
G (Inch)
H (Inch)
J (Inch)
K (Inch)
Measurement
Product Description

High-strength Tapped-Heel Clamp Strap, available with a plain nose or locator nose. Gooseneck design provides additional machining clearance above the clamp. These clamp straps have a tapped heel that accepts an adjustable rear support, such as a Stud leveling Foot. Available to fit 5/8-11 and 3/4-10 stud sizes. Made in USA.

For a complete clamp assembly, order the following additional items separately:

Stud Leveling Foot

Clamping Stud

Spherical Nut & Washer

Clamp Spring

Flat Washer

Jam Nut

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane