1

Flat Washers, Stainless Steel

Clamps & Accessories

Manufacturer Carr Lane
Description Flat Washers, Stainless Steel
Part Number CL-254
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Material BOLT SIZE A DIA B DIA C Measurement
1 CL-254 Flat Washers, Stainless Steel CL-254 Stainless Steel #10 or M5 7/16 7/32 5/64 Universal
2 CL-255 Flat Washers, Stainless Steel CL-255 Stainless Steel 1/4 or M6 1/2 9/32 5/64 Universal
3 CL-256 Flat Washers, Stainless Steel CL-256 Stainless Steel 5/16 or M8 5/8 11/32 3/32 Universal
4 CL-257 Flat Washers, Stainless Steel CL-257 Stainless Steel 3/8 or M10 3/4 13/32 3/32 Universal
5 CL-258 Flat Washers, Stainless Steel CL-258 Stainless Steel 1/2 or M12 1-1/8 17/32 3/16 Universal
6 CL-259 Flat Washers, Stainless Steel CL-259 Stainless Steel 5/8 or M16 1-3/8 21/32 3/16 Universal
7 CL-260 Flat Washers, Stainless Steel CL-260 Stainless Steel 3/4 or M18 1-5/8 25/32 1/4 Universal
Part Number
Description
Base Part Number
Material
BOLT SIZE
A DIA
B DIA
C
Measurement
Product Description

Thick, heavy-duty washer with both faces held flat and parallel. Available in steel for stud sizes 1/4 to 1" (M6 to M22 in metric), and stainless steel for stud sizes #10 to 3/4" (M5 to M18 in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane