1

Flat Clamps, B1.8231

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Flat Clamps, B1.8231
Part Number CLR-1824-202
Material Steel
Product selection
Selector Part Number Description Base Part Number Material CLAMP SIZE VERSION MAXIMUM CLAMPING FORCE AT H3 (lbs) MAXIMUM CLAMPING FORCE AT H3 (kN) A (mm) B (mm) C (mm) F (mm) CLAMPING STROKE (mm) H2 MIN CLAMPING HEIGHT (mm) H3 HEIGHT FOR EXACTLY VERTICAL CLAMPING DIRECTION (mm) H1 MAX CLAMPING HEIGHT (mm) Measurement
1 CLR-1824-202 Flat Clamps, B1.8231 CLR-1824-202 Steel 1 Swivel Pad 2600 11.5 108.5 60 58.5 24 9 19 20 28 Universal
2 CLR-1824-201 Flat Clamps, B1.8231 CLR-1824-201 Steel 1 Radius Nose 2400 10.5 108.5 60 58.5 24 12 18 21 30 Universal
3 CLR-1824-262 Flat Clamps, B1.8231 CLR-1824-262 Steel 2 Swivel Pad 4300 19 129 75 73.5 28.5 10 24.5 26 34.5 Universal
4 CLR-1824-261 Flat Clamps, B1.8231 CLR-1824-261 Steel 2 Radius Nose 4200 18.5 129 75 73.5 28.5 16 22 28 38 Universal
Part Number
Description
Base Part Number
Material
CLAMP SIZE
VERSION
MAXIMUM CLAMPING FORCE AT H3 (lbs)
MAXIMUM CLAMPING FORCE AT H3 (kN)
A (mm)
B (mm)
C (mm)
F (mm)
CLAMPING STROKE (mm)
H2 MIN CLAMPING HEIGHT (mm)
H3 HEIGHT FOR EXACTLY VERTICAL CLAMPING DIRECTION (mm)
H1 MAX CLAMPING HEIGHT (mm)
Measurement
Product Description

7250 psi max

Double Acting

Pivoting arm rotates completely back for loading clearance. Great new design provides excellent protection against flood coolant, chips, and welding spatter. Compact, flat design with choice of swivel pad or solid radius nose. Pivoting arm is designed to resist side forces at the clamping point. Dual mounting capability: all clamps are ready for standard fittings and manifold mounting. All units are ready for optional position sensing.

Available in two sizes, each with a choice of swivel pad or radius nose, double acting only. Maximum clamping force at 7250 psi with swivel pad:

2800 lbs

4600 lbs

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane