1

Fixture Studs, Stainless Steel, Inch

Clamps & Accessories

Manufacturer Carr Lane
Description Fixture Studs, Stainless Steel, Inch
Part Number CL-11310
Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Material Finish A THREAD B (Inch) C (Inch) D (Inch) Measurement
1 CL-11310 Fixture Studs, Stainless Steel, Inch CL-11310 Stainless Steel Passivated #10-24 1 1/2 7/32 Inch
2 CL-11315 Fixture Studs, Stainless Steel, Inch CL-11315 Stainless Steel Passivated #10-24 1-1/2 3/4 7/32 Inch
3 CL-11320 Fixture Studs, Stainless Steel, Inch CL-11320 Stainless Steel Passivated #10-24 2 3/4 7/32 Inch
4 CL-11410 Fixture Studs, Stainless Steel, Inch CL-11410 Stainless Steel Passivated #10-32 1 1/2 7/32 Inch
5 CL-11415 Fixture Studs, Stainless Steel, Inch CL-11415 Stainless Steel Passivated #10-32 1-1/2 3/4 7/32 Inch
6 CL-11420 Fixture Studs, Stainless Steel, Inch CL-11420 Stainless Steel Passivated #10-32 2 3/4 7/32 Inch
7 CL-11515 Fixture Studs, Stainless Steel, Inch CL-11515 Stainless Steel Passivated 1/4-20 1-1/2 5/8 9/32 Inch
8 CL-11520 Fixture Studs, Stainless Steel, Inch CL-11520 Stainless Steel Passivated 1/4-20 2 3/4 9/32 Inch
9 CL-11525 Fixture Studs, Stainless Steel, Inch CL-11525 Stainless Steel Passivated 1/4-20 2-1/2 3/4 9/32 Inch
10 CL-11530 Fixture Studs, Stainless Steel, Inch CL-11530 Stainless Steel Passivated 1/4-20 3 1 9/32 Inch
11 CL-11615 Fixture Studs, Stainless Steel, Inch CL-11615 Stainless Steel Passivated 5/16-18 1-1/2 5/8 11/32 Inch
12 CL-11620 Fixture Studs, Stainless Steel, Inch CL-11620 Stainless Steel Passivated 5/16-18 2 1 11/32 Inch
13 CL-11625 Fixture Studs, Stainless Steel, Inch CL-11625 Stainless Steel Passivated 5/16-18 2-1/2 1-1/4 11/32 Inch
14 CL-11715 Fixture Studs, Stainless Steel, Inch CL-11715 Stainless Steel Passivated 3/8-16 1-1/2 3/4 11/32 Inch
15 CL-11725 Fixture Studs, Stainless Steel, Inch CL-11725 Stainless Steel Passivated 3/8-16 2-1/2 1-1/4 11/32 Inch
16 CL-11730 Fixture Studs, Stainless Steel, Inch CL-11730 Stainless Steel Passivated 3/8-16 3 1-3/8 11/32 Inch
17 CL-11740 Fixture Studs, Stainless Steel, Inch CL-11740 Stainless Steel Passivated 3/8-16 4 1-1/2 11/32 Inch
Part Number
Description
Base Part Number
Material
Finish
A THREAD
B (Inch)
C (Inch)
D (Inch)
Measurement
Product Description

Fixture Studs have a thread-locking interference thread at the bottom end to install permanently in a fixture plate. These small thread sizes are designed specifically for mini-size stainless clamp straps. Available in thread sizes from #10-32 to 3/8-16, each in a choice of several lengths. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane