Fixture Clamps – Concentric, I4.120 (65mm), Accessories

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Fixture Clamps – Concentric, I4.120 (65mm), Accessories, Universal
Part Number CLR-3548-080-VSA
Material Steel
Product selection
CAD Selector Part Number Description Base Part Number Material DESCRIPTION FIXTURE CLAMP JAW WIDTH QUANTITY REQUIRED PER FIXTURE CLAMP Measurement
1 CLR-3548-080-VSA Fixture Clamps – Concentric, I4.120 (65mm), Accessories, Universal CLR-3548-080-VSA Steel Blank Clamping Jaw 65mm 2 Universal
No CAD available 2 CLR-3301-700 Fixture Clamps – Concentric, I4.120 (65mm), Accessories, Universal CLR-3301-700 Steel Fastening Screws 65mm 4 Universal
3 CLR-0441-315-VSA Fixture Clamps – Concentric, I4.120 (65mm), Accessories, Universal CLR-0441-315-VSA Steel Adaptor Plate 65mm Optional Universal
Part Number
Description
Base Part Number
Material
DESCRIPTION
FIXTURE CLAMP JAW WIDTH
QUANTITY REQUIRED PER FIXTURE CLAMP
Measurement
Product Description

3600 psi max

Double Acting

Fixture Clamps are extremely compact, high-precision power vises designed to be incorporated into workholding fixtures. Unlike standard vises, Fixture Clamps do not have a leadscrew for adjustment -- instead using exchangeable, machineable clamping jaws that must be custom sized for the workpiece. Slim, solid vise body with high-rigidity and complete protection against dirt and chips. Manifold mounting is standard for maximum compactness and mounting flexibility, but fluid can alternatively be supplied using standard fittings by adding an optional Adaptor Plate. The concentric version shown here is designed to center and clamp a workpiece using an exterior contour as a reference surface. High-precision centering with +/-.0008" repeatability.

Available in two sizes, with 40mm and 65mm jaw widths. Clamping force at 3600 psi:

2100 Lbs

3300 Lbs

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane