1

Eye Bolts, Stainless Steel, Metric

Clamps & Accessories

Manufacturer Carr Lane Manufacturing
Description Eye Bolts, Stainless Steel, Metric
Part Number CLM-25A-EB-S
Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD THREAD PITCH (mm) D DIA (mm) B (mm) C (mm) E (mm) F (mm) Measurement
1 CLM-25A-EB-S Eye Bolts, Stainless Steel, Metric CLM-25A-EB-S Stainless Steel Passivated M6 1 6 50 20 12 6 Metric
9 CLM-25A-EB-S-NOTHREAD Eye Bolts, Stainless Steel, Without Thread, Metric CLM-25A-EB-S Without Thread Stainless Steel Passivated M6 1 6 50 20 12 6 Metric
10 CLM-31A-EB-S Eye Bolts, Stainless Steel, Metric CLM-31A-EB-S Stainless Steel Passivated M8 1.25 8 75 40 16 8 Metric
11 CLM-31A-EB-S-NOTHREAD Eye Bolts, Stainless Steel, Without Thread, Metric CLM-31A-EB-S Without Thread Stainless Steel Passivated M8 1.25 8 75 40 16 8 Metric
12 CLM-40-EB-S Eye Bolts, Stainless Steel, Metric CLM-40-EB-S Stainless Steel Passivated M10 1.5 10 75 40 20 10 Metric
13 CLM-40-EB-S-NOTHREAD Eye Bolts, Stainless Steel, Without Thread, Metric CLM-40-EB-S Without Thread Stainless Steel Passivated M10 1.5 10 75 40 20 10 Metric
14 CLM-37-EB-S Eye Bolts, Stainless Steel, Metric CLM-37-EB-S Stainless Steel Passivated M10 1.5 10 100 50 20 10 Metric
15 CLM-37-EB-S-NOTHREAD Eye Bolts, Stainless Steel, Without Thread, Metric CLM-37-EB-S Without Thread Stainless Steel Passivated M10 1.5 10 100 50 20 10 Metric
16 CLM-50A-EB-S Eye Bolts, Stainless Steel, Metric CLM-50A-EB-S Stainless Steel Passivated M12 1.75 12 100 40 24 12 Metric
2 CLM-50A-EB-S-NOTHREAD Eye Bolts, Stainless Steel, Without Thread, Metric CLM-50A-EB-S Without Thread Stainless Steel Passivated M12 1.75 12 100 40 24 12 Metric
3 CLM-51A-EB-S Eye Bolts, Stainless Steel, Metric CLM-51A-EB-S Stainless Steel Passivated M12 1.75 12 125 50 24 12 Metric
4 CLM-51A-EB-S-NOTHREAD Eye Bolts, Stainless Steel, Without Thread, Metric CLM-51A-EB-S Without Thread Stainless Steel Passivated M12 1.75 12 125 50 24 12 Metric
5 CLM-62-EB-S Eye Bolts, Stainless Steel, Metric CLM-62-EB-S Stainless Steel Passivated M16 2 16 115 50 32 16 Metric
6 CLM-62-EB-S-NOTHREAD Eye Bolts, Stainless Steel, Without Thread, Metric CLM-62-EB-S Without Thread Stainless Steel Passivated M16 2 16 115 50 32 16 Metric
7 CLM-63-EB-S Eye Bolts, Stainless Steel, Metric CLM-63-EB-S Stainless Steel Passivated M16 2 16 150 65 32 16 Metric
8 CLM-63-EB-S-NOTHREAD Eye Bolts, Stainless Steel, Without Thread, Metric CLM-63-EB-S Without Thread Stainless Steel Passivated M16 2 16 150 65 32 16 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
THREAD PITCH (mm)
D DIA (mm)
B (mm)
C (mm)
E (mm)
F (mm)
Measurement
Product Description

High-strength Eye Bolt with a reamed bearing hole. Fully machined from solid barstock. Available in high-carbon steel with thread sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric), and in stainless steel with thread sizes from 1/4-20 to 5/8-11 (M6 to M16 in metric), most in a choice of lengths. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane