Extruded Hand Knob

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane Manufacturing
Description Extruded Hand Knob
Part Number CL-4T-HKE-00
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Extruded, easy-to-grip aluminum clamping knob. Four-prong design provides a firm grip for applications requiring quick tightening and high torque. Extruded hand knobs available blank, tapped, tapped through, or reamed. Available with tapped-hole sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric) and reamed hole sizes from 1/4 to 3/4 (6mm to 20mm in metric).

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map