1

Edge Grippers, Metric

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Edge Grippers, Metric
Part Number CLM-10-EG-6
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A (mm) B (mm) SERRATIONS SERRATION DIMENSIONS (mm) C MOUNTING SCREW COUNTERBORE DEPTH (mm) D (mm) Measurement
1 CLM-10-EG-6 Edge Grippers, Metric CLM-10-EG-6 Steel Black Oxide 10 6 EXTRA FINE 2.4x90° M3 or #6 3.8 1.6 Metric
2 CLM-10-EG-10 Edge Grippers, Metric CLM-10-EG-10 Steel Black Oxide 10 10 EXTRA FINE 2.4x90° M3 or #6 3.8 1.6 Metric
3 CLM-12-EG-6 Edge Grippers, Metric CLM-12-EG-6 Steel Black Oxide 12 6 FINE 3.2x90° M4 or #8 4.1 2.3 Metric
4 CLM-12-EG-10 Edge Grippers, Metric CLM-12-EG-10 Steel Black Oxide 12 10 FINE 3.2x90° M4 or #8 4.1 2.3 Metric
5 CLM-12-EG-12 Edge Grippers, Metric CLM-12-EG-12 Steel Black Oxide 12 12 FINE 3.2x90° M4 or #8 4.1 2.3 Metric
6 CLM-16-EG-6 Edge Grippers, Metric CLM-16-EG-6 Steel Black Oxide 16 6 FINE 3.2x90° M6 or 1/4 4.2 3.2 Metric
7 CLM-16-EG-10 Edge Grippers, Metric CLM-16-EG-10 Steel Black Oxide 16 10 FINE 3.2x90° M6 or 1/4 4.2 3.2 Metric
8 CLM-16-EG-12 Edge Grippers, Metric CLM-16-EG-12 Steel Black Oxide 16 12 FINE 3.2x90° M6 or 1/4 4.2 3.2 Metric
9 CLM-20-EG-6 Edge Grippers, Metric CLM-20-EG-6 Steel Black Oxide 20 6 FINE 3.2x90° M8 or 5/16 5.1 3.2 Metric
10 CLM-20-EG-10 Edge Grippers, Metric CLM-20-EG-10 Steel Black Oxide 20 10 FINE 3.2x90° M8 or 5/16 5.1 3.2 Metric
11 CLM-20-EG-12 Edge Grippers, Metric CLM-20-EG-12 Steel Black Oxide 20 12 FINE 3.2x90° M8 or 5/16 5.1 3.2 Metric
12 CLM-25-EG-10 Edge Grippers, Metric CLM-25-EG-10 Steel Black Oxide 25 10 FINE 3.2x90° M10 or 3/8 6.6 3.2 Metric
13 CLM-25-EG-12 Edge Grippers, Metric CLM-25-EG-12 Steel Black Oxide 25 12 FINE 3.2x90° M10 or 3/8 6.6 3.2 Metric
Part Number
Description
Base Part Number
Material
Finish
A (mm)
B (mm)
SERRATIONS
SERRATION DIMENSIONS (mm)
C MOUNTING SCREW
COUNTERBORE DEPTH (mm)
D (mm)
Measurement
Product Description

Edge Grippers are helpful for applications where traditional face-mounted grippers are difficult to install. They have a useful flat profile because the mounting screw is parallel to the serrated face. Edge Grippers are ideal for mounting at the top edge of a clamping face such as a vise jaw. These serrated grippers are hard, replaceable inserts that provide additional holding force and/or wear resistance when installed in a fixture. They are designed to slightly penetrate the workpiece to significantly increase gripping force, rather than relying on static friction alone. Available in square sizes from 3/8 to 1" (10 to 25mm in metric), most in a choice of thicknesses and serration sizes. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane