1

Eccentric Liners, Inch

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Eccentric Liners, Inch
Part Number CL-4-SLPE
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish FITS THESE SPRING LOCATING PINS A DIA NOMINAL (Inch) A DIA ACTUAL (Inch) B DIA NOMINAL (Inch) B DIA ACTUAL (Inch) C (Inch) D (Inch) Measurement
1 CL-4-SLPE Eccentric Liners, Inch CL-4-SLPE Steel Black Oxide CL-4-SLP-x, CL-4-SLPS-x, CL-4-SLPP-x 1/4 .2500 / .2507 1/2 .5000 / .4983 .390 .079 Inch
2 CL-7-SLPE Eccentric Liners, Inch CL-7-SLPE Steel Black Oxide CL-7-SLP-x, CL-7-SLPS-x, CL-7-SLPP-x, CL-7A-SLP-x, CL-7A-SLPS-x, CL-7A-SLPP-x 7/16 .4375 / .4386 11/16 .6875 / .6858 .469 .079 Inch
3 CL-8-SLPE Eccentric Liners, Inch CL-8-SLPE Steel Black Oxide CL-8-SLP-x, CL-8-SLPS-x, CL-8-SLPP-x 1/2 .5000 / .5011 3/4 .7500 / .7480 .547 .079 Inch
4 CL-10-SLPE Eccentric Liners, Inch CL-10-SLPE Steel Black Oxide CL-10-SLP-x, CL-10-SLPS-x, CL-10-SLPP-x 5/8 .6250 / .6261 1 1.0000 / .9980 .705 .118 Inch
Part Number
Description
Base Part Number
Material
Finish
FITS THESE SPRING LOCATING PINS
A DIA NOMINAL (Inch)
A DIA ACTUAL (Inch)
B DIA NOMINAL (Inch)
B DIA ACTUAL (Inch)
C (Inch)
D (Inch)
Measurement
Product Description

Eccentric Liners can be used with Spring Locating Pins to provide additional adjustment for workpieces with looser tolerances. Use with any of the three types. Available to fit all five sizes of Spring Locating Pins from 1/4" to 5/8" body diameter.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane