Double-End Gooseneck Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Metric

Clamps & Accessories

 
Manufacturer Carr Lane
Description Double-End Gooseneck Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Metric
Part Number CLM-842-GCSA-4
Material Steel
Finish Black Oxide
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Gooseneck version of our Double-End Clamp Straps. This design recesses the clamping nut to provide a low overall profile. Double-End Clamp Straps have two identical clamping ends, for holding two workpieces simultaneously. Turn strap 90º for clear loading. Available in one clamp size that fits stud sizes 1/2-13 and 5/8-11 (M12 and M16 in metric). Made in USA.

This clamp strap can be ordered by itself, or in a complete clamp assembly. The available assemblies are:

-1 Assembly with Spherical Nut & Washer

-2 Assembly with Flange Nut

-4 Assembly with Hand Knob & Spherical Washer

-5 Assembly with Acorn Nut & Spherical Washer

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map