1

Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch

Clamps & Accessories

Manufacturer Carr Lane
Description Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch
Part Number CL-0-DEA-1
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish THREAD SIZE (Inch) A (Inch) B (Inch) C (Inch) CLAMP STRAP CLAMP SPRING FLAT WASHER CLAMPING STUD JAM NUT SPHERICAL NUT & WASHER Measurement
1 CL-0-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-0-DEA-1 Steel Black Oxide 1/4-20 2 5/8 3/8 CL-23A-CS CL-5-SPG CL-7-FW CL-1/4-20x2.50-STUD CL-4-JN CL-1-SNW Inch
2 CL-0-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-0-DEA-1 Without Thread Steel Black Oxide 1/4-20 2 5/8 3/8 CL-23A-CS CL-5-SPG CL-7-FW CL-1/4-20x2.50-STUD CL-4-JN CL-1-SNW Inch
3 CL-1-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-1-DEA-1 Steel Black Oxide 1/4-20 2-1/2 5/8 3/8 CL-23B-CS CL-5-SPG CL-7-FW CL-1/4-20x2.50-STUD CL-4-JN CL-1-SNW Inch
4 CL-1-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-1-DEA-1 Without Thread Steel Black Oxide 1/4-20 2-1/2 5/8 3/8 CL-23B-CS CL-5-SPG CL-7-FW CL-1/4-20x2.50-STUD CL-4-JN CL-1-SNW Inch
5 CL-1A-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-1A-DEA-1 Steel Black Oxide 5/16-18 2 3/4 1/2 CL-23C-CS CL-6-SPG CL-14-FW CL-5/16-18x3.00-STUD CL-5-JN CL-9-SNW Inch
6 CL-1A-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-1A-DEA-1 Without Thread Steel Black Oxide 5/16-18 2 3/4 1/2 CL-23C-CS CL-6-SPG CL-14-FW CL-5/16-18x3.00-STUD CL-5-JN CL-9-SNW Inch
7 CL-1B-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-1B-DEA-1 Steel Black Oxide 5/16-18 3 3/4 1/2 CL-23D-CS CL-6-SPG CL-14-FW CL-5/16-18x3.00-STUD CL-5-JN CL-9-SNW Inch
8 CL-1B-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-1B-DEA-1 Without Thread Steel Black Oxide 5/16-18 3 3/4 1/2 CL-23D-CS CL-6-SPG CL-14-FW CL-5/16-18x3.00-STUD CL-5-JN CL-9-SNW Inch
9 CL-2-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-2-DEA-1 Steel Black Oxide 3/8-16 3 1-1/8 1/2 CL-23-CS CL-7-SPG CL-1-FW CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW Inch
10 CL-2-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-2-DEA-1 Without Thread Steel Black Oxide 3/8-16 3 1-1/8 1/2 CL-23-CS CL-7-SPG CL-1-FW CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW Inch
11 CL-4-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-4-DEA-1 Steel Black Oxide 3/8-16 4 1-1/8 1/2 CL-24-CS CL-7-SPG CL-1-FW CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW Inch
12 CL-4-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-4-DEA-1 Without Thread Steel Black Oxide 3/8-16 4 1-1/8 1/2 CL-24-CS CL-7-SPG CL-1-FW CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW Inch
13 CL-6-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-6-DEA-1 Steel Black Oxide 3/8-16 5 1-1/8 1/2 CL-25-CS CL-7-SPG CL-1-FW CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW Inch
14 CL-6-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-6-DEA-1 Without Thread Steel Black Oxide 3/8-16 5 1-1/8 1/2 CL-25-CS CL-7-SPG CL-1-FW CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW Inch
15 CL-8-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-8-DEA-1 Steel Black Oxide 1/2-13 4 1-1/4 5/8 CL-27-CS CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW Inch
16 CL-8-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-8-DEA-1 Without Thread Steel Black Oxide 1/2-13 4 1-1/4 5/8 CL-27-CS CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW Inch
17 CL-10-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-10-DEA-1 Steel Black Oxide 1/2-13 5 1-1/4 5/8 CL-28-CS CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW Inch
18 CL-10-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-10-DEA-1 Without Thread Steel Black Oxide 1/2-13 5 1-1/4 5/8 CL-28-CS CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW Inch
19 CL-12-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-12-DEA-1 Steel Black Oxide 1/2-13 6 1-1/4 5/8 CL-30-CS CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW Inch
20 CL-12-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-12-DEA-1 Without Thread Steel Black Oxide 1/2-13 6 1-1/4 5/8 CL-30-CS CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW Inch
21 CL-15-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-15-DEA-1 Steel Black Oxide 5/8-11 5 1-1/2 7/8 CL-32A-CS CL-11-SPG CL-3-FW CL-5/8-11x4.50-STUD CL-10-JN CL-4-SNW Inch
22 CL-15-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-15-DEA-1 Without Thread Steel Black Oxide 5/8-11 5 1-1/2 7/8 CL-32A-CS CL-11-SPG CL-3-FW CL-5/8-11x4.50-STUD CL-10-JN CL-4-SNW Inch
23 CL-13-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-13-DEA-1 Steel Black Oxide 5/8-11 6 1-1/2 7/8 CL-33-CS CL-11-SPG CL-3-FW CL-5/8-11x4.50-STUD CL-10-JN CL-4-SNW Inch
24 CL-13-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-13-DEA-1 Without Thread Steel Black Oxide 5/8-11 6 1-1/2 7/8 CL-33-CS CL-11-SPG CL-3-FW CL-5/8-11x4.50-STUD CL-10-JN CL-4-SNW Inch
25 CL-20-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-20-DEA-1 Steel Black Oxide 3/4-10 6 1-3/4 1 CL-37-CS CL-13-SPG CL-4-FW CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW Inch
26 CL-20-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-20-DEA-1 Without Thread Steel Black Oxide 3/4-10 6 1-3/4 1 CL-37-CS CL-13-SPG CL-4-FW CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW Inch
27 CL-22-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-22-DEA-1 Steel Black Oxide 3/4-10 7 1-3/4 1 CL-38-CS CL-13-SPG CL-4-FW CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW Inch
28 CL-22-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-22-DEA-1 Without Thread Steel Black Oxide 3/4-10 7 1-3/4 1 CL-38-CS CL-13-SPG CL-4-FW CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW Inch
29 CL-23-DEA-1 Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Inch CL-23-DEA-1 Steel Black Oxide 3/4-10 8 1-3/4 1 CL-39-CS CL-13-SPG CL-4-FW CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW Inch
30 CL-23-DEA-1-NOTHREAD Double-End Clamp Straps (Steel), Assembly with Spherical Nut & Washer, Without Thread, Inch CL-23-DEA-1 Without Thread Steel Black Oxide 3/4-10 8 1-3/4 1 CL-39-CS CL-13-SPG CL-4-FW CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW Inch
Part Number
Description
Base Part Number
Option
Material
Finish
THREAD SIZE (Inch)
A (Inch)
B (Inch)
C (Inch)
CLAMP STRAP
CLAMP SPRING
FLAT WASHER
CLAMPING STUD
JAM NUT
SPHERICAL NUT & WASHER
Measurement
Product Description

Heavy-duty steel clamp strap with two identical clamping ends, for holding two workpieces simultaneously. Turn strap 90° for clear loading. Standard radius nose at each end provides firm workpiece contact. Available to fit stud sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric), each in a choice of strap lengths. Made in USA.

This clamp strap can be ordered by itself, or in a complete clamp assembly. The available assemblies are:

-1 Assembly with Spherical Nut & Washer

-2 Assembly with Flange Nut

-4 Assembly with Hand Knob & Spherical Washer

-5 Assembly with Acorn Nut & Spherical Washer

-6 Assembly with Bar Knob & Spherical Washer

-7 Assembly with Cam Handle & Spherical Washer

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane