1

Complete Clamps – 500 Series (3000 lbs)

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description Complete Clamps – 500 Series (3000 lbs)
Part Number CL-502-HVTC
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) OPTIONAL BASE PLATE Measurement
1 CL-502-HVTC Complete Clamps – 500 Series (3000 lbs) CL-502-HVTC Steel Black Oxide Solid Arm with Bolt Retainer, Flanged Base 3000 4.3 --- Universal
2 CL-502-HVTC-CLAMPED Complete Clamps – 500 Series (3000 lbs) CL-502-HVTC Clamped Steel Black Oxide Solid Arm with Bolt Retainer, Flanged Base 3000 4.3 --- Universal
3 CL-502-HVTC-CLAMPED-NOTHREAD Complete Clamps – 500 Series (3000 lbs) CL-502-HVTC Clamped without Thread Steel Black Oxide Solid Arm with Bolt Retainer, Flanged Base 3000 4.3 --- Universal
4 CL-502-HVTC-NOTHREAD Complete Clamps – 500 Series (3000 lbs) CL-502-HVTC Without Thread Steel Black Oxide Solid Arm with Bolt Retainer, Flanged Base 3000 4.3 --- Universal
5 CL-503-HVTC Complete Clamps – 500 Series (3000 lbs) CL-503-HVTC Steel Black Oxide Solid Arm, Straight Base 3000 4.0 CL-5-HVTC-P Universal
6 CL-503-HVTC-CLAMPED Complete Clamps – 500 Series (3000 lbs) CL-503-HVTC Clamped Steel Black Oxide Solid Arm, Straight Base 3000 4.0 CL-5-HVTC-P Universal
7 CL-503-HVTC-CLAMPED-NOTHREAD Complete Clamps – 500 Series (3000 lbs) CL-503-HVTC Clamped without Thread Steel Black Oxide Solid Arm, Straight Base 3000 4.0 CL-5-HVTC-P Universal
8 CL-503-HVTC-NOTHREAD Complete Clamps – 500 Series (3000 lbs) CL-503-HVTC Without Thread Steel Black Oxide Solid Arm, Straight Base 3000 4.0 CL-5-HVTC-P Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
OPTIONAL BASE PLATE
Measurement
Product Description

CL-502-HVTC

Solid Arm with Bolt Retainer, Flanged Base

Heavy-duty automotive-type production clamp designed for extreme durability. Precision, close-tolerance steel components throughout provide exceptionally smooth operation. Guided-arm feature provides positive lateral arm support. These clamps are built to withstand abuse. With just occasional lubrication, they will provide extremely long service life.

Choice of flanged base or straight base. Arm opens 180° on flanged-base version (195° on straight-base version) while handle moves 120° (130° on straight-base version). Solid arm provides fixed spindle location using a weld-on bolt retainer. The flanged-base version has its bolt retainer already welded in place, while the straight-base version is furnished with the same bolt retainer loose. 3000 lbs holding capacity.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane