1

CL-850-LVTC Series with Safety Lock (1000 Lbs), Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-850-LVTC Series with Safety Lock (1000 Lbs), Steel
Part Number CL-850-LVTC
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-850-LVTC CL-850-LVTC Series with Safety Lock (1000 Lbs), Steel CL-850-LVTC Steel Zinc Plated Open Arm, Flanged Base 1000 2.5 Universal
2 CL-850-LVTC-CLAMPED CL-850-LVTC Series with Safety Lock (1000 Lbs), Steel, Clamped CL-850-LVTC Clamped Steel Zinc Plated Open Arm, Flanged Base 1000 2.5 Universal
3 CL-750-LVTC CL-850-LVTC Series with Safety Lock (1000 Lbs), Steel CL-750-LVTC Steel Zinc Plated Solid Arm, Flanged Base 1000 2.5 Universal
4 CL-750-LVTC-CLAMPED CL-850-LVTC Series with Safety Lock (1000 Lbs), Steel, Clamped CL-750-LVTC Clamped Steel Zinc Plated Solid Arm, Flanged Base 1000 2.5 Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-850-LVTC

Fixed Open Arm, Flanged Base

Safety-lock version of our CL-850-VTC toggle clamp. The integral safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle.

Large, heavy-duty wide-opening clamp, available in several configurations. Arm opens 120° while handle moves 67°. Choose either an open arm for adjustable spindle location, or a solid arm for fixed spindle location. Available in in steel or stainless steel. 1000 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane