1

CL-600-VTC Series (750 lbs), Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-600-VTC Series (750 lbs), Steel
Part Number CL-600-VTC
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-600-VTC CL-600-VTC Series (750 lbs), Steel CL-600-VTC Steel Zinc Plated Solid Angled Arm, Flanged Base 750 1.0 Universal
2 CL-600-VTC-CLAMPED CL-600-VTC Series (750 lbs), Steel, Clamped CL-600-VTC Clamped Steel Zinc Plated Solid Angled Arm, Flanged Base 750 1.0 Universal
3 CL-601-VTC CL-600-VTC Series (750 lbs), Steel CL-601-VTC Steel Zinc Plated Solid Angled Arm, Straight Base with Bracket 750 1.5 Universal
4 CL-601-VTC-CLAMPED CL-600-VTC Series (750 lbs), Steel, Clamped CL-601-VTC Clamped Steel Zinc Plated Solid Angled Arm, Straight Base with Bracket 750 1.5 Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-600-VTC

Solid Angled Arm, Flanged Base

Angled-arm clamp provides increased clearance underneath the arm. Also useful for applying clamping force at an angle. Arm opens 113° while handle moves 66°. Solid arm provides fixed spindle location using a weld-on bolt retainer. Straight-base version has a longer handle and includes a weld-on base bracket to allow mounting at any angle. 750 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane