1

CL-600-PPC Series (100 lbs), Inch

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-600-PPC Series (100 lbs), Inch
Part Number CL-600-PPC
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) CLAMPING FORCE AT 100 PSI (lbs) SHIPPING WEIGHT (lbs) OPTIONAL MOUNTING BRACKET Measurement
1 CL-600-PPC CL-600-PPC Series (100 lbs), Inch CL-600-PPC Steel Zinc Plated Open Arm 100 100 .8 CL-400-PCBR Inch
2 CL-600-PPC-CLAMPED-NOTHREAD CL-600-PPC Series (100 lbs), Clamped without Thread, Inch CL-600-PPC Clamped without Thread Steel Zinc Plated Open Arm 100 100 .8 CL-400-PCBR Inch
3 CL-600-PPC-CLAMPED CL-600-PPC Series (100 lbs), Clamped, Inch CL-600-PPC Clamped Steel Zinc Plated Open Arm 100 100 .8 CL-400-PCBR Inch
4 CL-600-PPC-NOTHREAD CL-600-PPC Series (100 lbs), Without Thread, Inch CL-600-PPC Without Thread Steel Zinc Plated Open Arm 100 100 .8 CL-400-PCBR Inch
5 CL-600-PPC-MPD CL-600-PPC Series (100 lbs), Inch CL-600-PPC-MPD Steel Zinc Plated Open Arm, Position Sensing 100 100 .8 CL-400-PCBR Inch
6 CL-600-PPC-MPD-CLAMPED-NOTHREAD CL-600-PPC Series (100 lbs), Clamped without Thread, Inch CL-600-PPC-MPD Clamped without Thread Steel Zinc Plated Open Arm, Position Sensing 100 100 .8 CL-400-PCBR Inch
7 CL-600-PPC-MPD-CLAMPED CL-600-PPC Series (100 lbs), Clamped, Inch CL-600-PPC-MPD Clamped Steel Zinc Plated Open Arm, Position Sensing 100 100 .8 CL-400-PCBR Inch
8 CL-600-PPC-MPD-NOTHREAD CL-600-PPC Series (100 lbs), Without Thread, Inch CL-600-PPC-MPD Without Thread Steel Zinc Plated Open Arm, Position Sensing 100 100 .8 CL-400-PCBR Inch
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
CLAMPING FORCE AT 100 PSI (lbs)
SHIPPING WEIGHT (lbs)
OPTIONAL MOUNTING BRACKET
Measurement
Product Description

CL-600-PPC

Super-compact air clamp for applications where space is at a premium. Similar to a manual plunger clamp, except operated by an air cylinder instead of by hand. Toggle linkage provides high holding capacity and insures positive mechanical locking even if air pressure fails. 7/16" plunger travel. 100 lbs holding capacity. Made in USA.

This clamp is operated by a 3/4"-bore double-acting air cylinder, with Buna-N seals for -20° to +200°F operating temperature. Two #10-32 ports. 100-psi maximum input air pressure exerts 100 lbs maximum clamping force.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane