1

CL-550-PL Series (700 lbs) Jaw Width 4-1/4", Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-550-PL Series (700 lbs) Jaw Width 4-1/4", Steel
Part Number CL-550-PL
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-550-PL CL-550-PL Series (700 lbs) Jaw Width 4-1/4", Steel CL-550-PL Steel Zinc Plated Dual Hex-Head Spindles 700 1.6 Universal
2 CL-550-PL-NOTHREAD CL-550-PL Series (700 lbs) Jaw Width 4-1/4", Steel CL-550-PL Without Thread Steel Zinc Plated Dual Hex-Head Spindles 700 1.6 Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-550-PL

Dual Hex-Head Spindles

Extra-wide-jaw heavy-duty toggle pliers made of forged steel. Toggle pliers are hand-held, portable clamps that combine a squeezing motion with a toggle action. 4-1/4" jaw width in closed position. Two-way quick-release lever for easy opening. 700 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane