1

CL-500-PA Series (7500 lbs), Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-500-PA Series (7500 lbs), Steel, Order matching steel latch plate separately.
Part Number CL-500-PA
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) REPLACEMENT U BOLT Measurement
1 CL-500-PA CL-500-PA Series (7500 lbs), Steel, Order matching steel latch plate separately. CL-500-PA Steel Zinc Plated Flanged Base 7500 3.3 CL-500-PA-UBOLT Universal
2 CL-500-PA-CLAMPED CL-500-PA Series (7500 lbs), Steel, Clamped, Order matching steel latch plate separately. CL-500-PA Clamped Steel Zinc Plated Flanged Base 7500 3.3 CL-500-PA-UBOLT Universal
3 CL-500-PA-CLAMPED-NOTHREAD CL-500-PA Series (7500 lbs), Steel, Clamped without Thread, Order matching steel latch plate separately. CL-500-PA Clamped without Thread Steel Zinc Plated Flanged Base 7500 3.3 CL-500-PA-UBOLT Universal
4 CL-500-PA-NOTHREAD CL-500-PA Series (7500 lbs), Steel, Without Thread, Order matching steel latch plate separately. CL-500-PA Without Thread Steel Zinc Plated Flanged Base 7500 3.3 CL-500-PA-UBOLT Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
REPLACEMENT U BOLT
Measurement
Product Description

CL-500-PA

Strongest latch clamp available. Rugged alloy steel handle, base, and latch plate provide great strength in a compact overall size. Versatile latch clamp with a threaded U bolt for adjustability. 2-1/2" drawing movement. Threaded U bolt allows a 15/16" adjustment range. Available in in steel or stainless steel. Order matching latch plate separately. Optionally available with our safety-lock feature. 7500 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane