1

CL-500-LPA Series with Safety Lock (7500 lbs), Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-500-LPA Series with Safety Lock (7500 lbs), Steel, Order matching steel latch plate separately.
Part Number CL-500-LPA
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) REPLACEMENT U BOLT Measurement
1 CL-500-LPA CL-500-LPA Series with Safety Lock (7500 lbs), Steel, Order matching steel latch plate separately. CL-500-LPA Steel Zinc Plated Flanged Base 7500 3.3 Universal
2 CL-500-LPA-CLAMPED CL-500-LPA Series with Safety Lock (7500 lbs), Steel, Clamped, Order matching steel latch plate separately. CL-500-LPA Clamped Steel Zinc Plated Flanged Base 7500 3.3 Universal
3 CL-500-LPA-CLAMPED-NOTHREAD CL-500-LPA Series with Safety Lock (7500 lbs), Steel, Clamped without Thread, Order matching steel latch plate separately. CL-500-LPA Clamped without Thread Steel Zinc Plated Flanged Base 7500 3.3 Universal
4 CL-500-LPA-NOTHREAD CL-500-LPA Series with Safety Lock (7500 lbs), Steel, Without Thread, Order matching steel latch plate separately. CL-500-LPA Without Thread Steel Zinc Plated Flanged Base 7500 3.3 Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
REPLACEMENT U BOLT
Measurement
Product Description

CL-500-LPA

Safety-lock version of our CL-500-PA toggle clamp. The integral safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle.

Strongest latch clamp available. Rugged alloy steel handle, base, and latch plate provide great strength in a compact overall size. Versatile latch clamp with a threaded U bolt for adjustability. 2-1/2" drawing movement. Threaded U bolt allows a 15/16" adjustment range. Available in in steel or stainless steel. Order matching latch plate separately. 7500 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane