1

CL-450-HTC Series (500 lbs), Stainless Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-450-HTC Series (500 lbs), Stainless Steel
Part Number CL-450-HTC-S
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Option Material DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-450-HTC-S CL-450-HTC Series (500 lbs), Stainless Steel CL-450-HTC-S Stainless Steel Open Arm, Flanged Base 600 .6 Universal
2 CL-450-HTC-S-CLAMPED CL-450-HTC Series (500 lbs), Clamped, Stainless Steel CL-450-HTC-S Clamped Stainless Steel Open Arm, Flanged Base 600 .6 Universal
3 CL-450-HTC-S-CLAMPED-NOTHREAD CL-450-HTC Series (500 lbs), Clamped without Thread, Stainless Steel CL-450-HTC-S Clamped without Thread Stainless Steel Open Arm, Flanged Base 600 .6 Universal
4 CL-450-HTC-S-NOTHREAD CL-450-HTC Series (500 lbs), Without Thread, Stainless Steel CL-450-HTC-S Without Thread Stainless Steel Open Arm, Flanged Base 600 .6 Universal
Part Number
Description
Base Part Number
Option
Material
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-450-HTC

Open Arm, Flanged Base

Strong-yet-compact horizontal-handle clamp. Arm opens 90° while handle moves 65°. Open arm provides adjustable spindle location. Choice of flanged base or straight base. Available in in steel or stainless steel. Optionally available with our safety-lock feature (see Related Products below). 500 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane