1

CL-300-PA Series (2000 lbs), Stainless Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-300-PA Series (2000 lbs), Stainless Steel
Part Number CL-300-PA-S
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Option Material DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) REPLACEMENT U BOLT REPLACEMENT LATCH PLATE Measurement
1 CL-300-PA-S CL-300-PA Series (2000 lbs), Stainless Steel CL-300-PA-S Stainless Steel Flanged Base 2000 1.5 CL-300-PA-S-UBOLT CL-300-PA-S-L Universal
2 CL-300-PA-S-CLAMPED CL-300-PA Series (2000 lbs), Stainless Steel, Clamped CL-300-PA-S Clamped Stainless Steel Flanged Base 2000 1.5 CL-300-PA-S-UBOLT CL-300-PA-S-L Universal
3 CL-300-PA-S-CLAMPED-NOTHREAD CL-300-PA Series (2000 lbs), Stainless Steel, Clamped without Thread CL-300-PA-S Clamped without Thread Stainless Steel Flanged Base 2000 1.5 CL-300-PA-S-UBOLT CL-300-PA-S-L Universal
4 CL-300-PA-S-NOTHREAD CL-300-PA Series (2000 lbs), Stainless Steel, Without Thread CL-300-PA-S Without Thread Stainless Steel Flanged Base 2000 1.5 CL-300-PA-S-UBOLT CL-300-PA-S-L Universal
Part Number
Description
Base Part Number
Option
Material
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
REPLACEMENT U BOLT
REPLACEMENT LATCH PLATE
Measurement
Product Description

CL-300-PA

Versatile latch clamp with a threaded U bolt for adjustability. Large, comfortable handle grip. 2-1/2" drawing movement. Threaded U bolt allows a 15/16" adjustment range. Available in in steel or stainless steel. Supplied with matching latch plate. Optionally available with our safety-lock feature. 2000 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane