1

CL-270-PL Series (700 lbs) Jaw Width 1/2", Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-270-PL Series (700 lbs) Jaw Width 1/2", Steel
Part Number CL-270-PL
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-270-PL CL-270-PL Series (700 lbs) Jaw Width 1/2", Steel CL-270-PL Steel Zinc Plated Hex-Head Spindle 700 1.0 Universal
2 CL-270-PL-NOTHREAD CL-270-PL Series (700 lbs) Jaw Width 1/2", Steel CL-270-PL Without Thread Steel Zinc Plated Hex-Head Spindle 700 1.0 Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-270-PL

Hex-Head Spindle

Heavy-duty toggle pliers made of forged steel. Toggle pliers are hand-held, portable clamps that combine a squeezing motion with a toggle action. Compact, narrow jaw for applications in confined areas. 1/2" jaw width in closed position. Two-way quick-release lever for easy opening. 700 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane