1

CL-250-VTC Series (200 lbs), Stainless Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-250-VTC Series (200 lbs), Stainless Steel
Part Number CL-250-VTC-S
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Option Material DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-250-VTC-S CL-250-VTC Series (200 lbs), Stainless Steel CL-250-VTC-S Stainless Steel Fixed Open Arm, Flanged Base 200 .4 Universal
2 CL-250-VTC-S-CLAMPED-NOTHREAD CL-250-VTC Series (200 lbs), Stainless Steel, Clamped without Thread CL-250-VTC-S Clamped without Thread Stainless Steel Fixed Open Arm, Flanged Base 200 .4 Universal
3 CL-250-VTC-S-CLAMPED CL-250-VTC Series (200 lbs), Stainless Steel, Clamped CL-250-VTC-S Clamped Stainless Steel Fixed Open Arm, Flanged Base 200 .4 Universal
4 CL-250-VTC-S-NOTHREAD CL-250-VTC Series (200 lbs), Stainless Steel, Without Thread CL-250-VTC-S Without Thread Stainless Steel Fixed Open Arm, Flanged Base 200 .4 Universal
5 CL-253-VTC-S CL-250-VTC Series (200 lbs), Stainless Steel CL-253-VTC-S Stainless Steel Long Open Arm, Flanged Base 200 .4 Universal
6 CL-253-VTC-S-CLAMPED-NOTHREAD CL-250-VTC Series (200 lbs), Stainless Steel, Clamped without Thread CL-253-VTC-S Clamped without Thread Stainless Steel Long Open Arm, Flanged Base 200 .4 Universal
7 CL-253-VTC-S-CLAMPED CL-250-VTC Series (200 lbs), Stainless Steel, Clamped CL-253-VTC-S Clamped Stainless Steel Long Open Arm, Flanged Base 200 .4 Universal
8 CL-253-VTC-S-NOTHREAD CL-250-VTC Series (200 lbs), Stainless Steel, Without Thread CL-253-VTC-S Without Thread Stainless Steel Long Open Arm, Flanged Base 200 .4 Universal
Part Number
Description
Base Part Number
Option
Material
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-250-VTC Fixed Open Arm, Flanged Base. Small-yet-powerful clamp available in several configurations. Arm opens 117° while handle moves 69°. Choose either a fixed open arm for fixed spindle location, or a long open arm for adjustable spindle location. Choice of flanged base or straight base. Available in in steel or stainless steel. Optionally available with our safety-lock feature, and in an air-powered version. 200 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane