1

CL-210-PA Series (1000 lbs), Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-210-PA Series (1000 lbs), Steel
Part Number CL-210-PA
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) REPLACEMENT U BOLT REPLACEMENT LATCH PLATE Measurement
1 CL-210-PA CL-210-PA Series (1000 lbs), Steel CL-210-PA Steel Zinc Plated Flanged Base 1000 .6 CL-210-PA-UBOLT CL-210-PA-L Universal
2 CL-210-PA-CLAMPED CL-210-PA Series (1000 lbs), Steel, Clamped CL-210-PA Clamped Steel Zinc Plated Flanged Base 1000 .6 CL-210-PA-UBOLT CL-210-PA-L Universal
3 CL-210-PA-CLAMPED-NOTHREAD CL-210-PA Series (1000 lbs), Steel, Clamped without Thread CL-210-PA Clamped without Thread Steel Zinc Plated Flanged Base 1000 .6 CL-210-PA-UBOLT CL-210-PA-L Universal
4 CL-210-PA-NOTHREAD CL-210-PA Series (1000 lbs), Steel, Without Thread CL-210-PA Without Thread Steel Zinc Plated Flanged Base 1000 .6 CL-210-PA-UBOLT CL-210-PA-L Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
REPLACEMENT U BOLT
REPLACEMENT LATCH PLATE
Measurement
Product Description

CL-210-PA

Versatile latch clamp with a threaded U bolt for adjustability. Pulling direction is perpendicular to the base. Large, comfortable handle grip. 2-1/16" drawing movement. Threaded U bolt allows an 11/16" adjustment range. Available in in steel or stainless steel. Supplied with matching latch plate. 1000 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane