1

CL-200-VTC Series (150 lbs), Stainless Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-200-VTC Series (150 lbs), Stainless Steel
Part Number CL-200-VTC-S
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Option Material DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-200-VTC-S CL-200-VTC Series (150 lbs), Stainless Steel CL-200-VTC-S Stainless Steel Open Arm, Flanged Base, T Handle 200 .2 Universal
2 CL-200-VTC-S-CLAMPED CL-200-VTC Series (150 lbs), Stainless Steel, Clamped CL-200-VTC-S Clamped Stainless Steel Open Arm, Flanged Base, T Handle 200 .2 Universal
3 CL-200-VTC-S-CLAMPED-NOTHREAD CL-200-VTC Series (150 lbs), Stainless Steel, Clamped without Thread CL-200-VTC-S Clamped without Thread Stainless Steel Open Arm, Flanged Base, T Handle 200 .2 Universal
4 CL-200-VTC-S-NOTHREAD CL-200-VTC Series (150 lbs), Stainless Steel, Without Thread CL-200-VTC-S Without Thread Stainless Steel Open Arm, Flanged Base, T Handle 200 .2 Universal
Part Number
Description
Base Part Number
Option
Material
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-200-VTC Open Arm, Flanged Base, T Handle, Miniature hold-down clamp with a unique finger-grip T handle. Extremely compact design. Arm opens 92° while handle moves 175°. Open arm provides adjustable spindle location. Available in steel and stainless steel. Optionally available with our safety-lock feature. 150 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane