1

CL-200-PA Series (700 lbs), Stainless Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-200-PA Series (700 lbs), Stainless Steel
Part Number CL-200-PA-S
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Option Material DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) REPLACEMENT U BOLT REPLACEMENT LATCH PLATE Measurement
1 CL-200-PA-S CL-200-PA Series (700 lbs), Stainless Steel CL-200-PA-S Stainless Steel Flanged Base 700 .4 CL-200-PA-S-UBOLT CL-200-PA-S-L Universal
2 CL-200-PA-S-CLAMPED CL-200-PA Series (700 lbs), Stainless Steel, Clamped CL-200-PA-S Clamped Stainless Steel Flanged Base 700 .4 CL-200-PA-S-UBOLT CL-200-PA-S-L Universal
3 CL-200-PA-S-CLAMPED-NOTHREAD CL-200-PA Series (700 lbs), Stainless Steel, Clamped without Thread CL-200-PA-S Clamped without Thread Stainless Steel Flanged Base 700 .4 CL-200-PA-S-UBOLT CL-200-PA-S-L Universal
4 CL-200-PA-S-NOTHREAD CL-200-PA Series (700 lbs), Stainless Steel, Without Thread CL-200-PA-S Without Thread Stainless Steel Flanged Base 700 .4 CL-200-PA-S-UBOLT CL-200-PA-S-L Universal
Part Number
Description
Base Part Number
Option
Material
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
REPLACEMENT U BOLT
REPLACEMENT LATCH PLATE
Measurement
Product Description

CL-200-PA

Versatile latch clamp with a threaded U bolt for adjustability. Large, comfortable handle grip. 2" drawing movement. Threaded U bolt allows a 3/8" adjustment range. Available in in steel or stainless steel. Supplied with matching latch plate. Optionally available with our safety-lock feature. 700 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane