1

CL-200-LVTC with Safety Lock (150 lbs), Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-200-LVTC with Safety Lock (150 lbs), Steel
Part Number CL-200-LVTC
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-200-LVTC CL-200-LVTC with Safety Lock (150 lbs), Steel CL-200-LVTC Steel Zinc Plated Open Arm, Flanged Base, T Handle 150 .2 Universal
2 CL-200-LVTC-CLAMPED CL-200-LVTC with Safety Lock (150 lbs), Steel, Clamped CL-200-LVTC Clamped Steel Zinc Plated Open Arm, Flanged Base, T Handle 150 .2 Universal
3 CL-200-LVTC-CLAMPED-NOTHREAD CL-200-LVTC with Safety Lock (150 lbs), Steel, Clamped without Thread CL-200-LVTC Clamped without Thread Steel Zinc Plated Open Arm, Flanged Base, T Handle 150 .2 Universal
4 CL-200-LVTC-NOTHREAD CL-200-LVTC with Safety Lock (150 lbs), Steel, Without Thread CL-200-LVTC Without Thread Steel Zinc Plated Open Arm, Flanged Base, T Handle 150 .2 Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-200-LVTC Open Arm, Flanged Base, T Handle, Safety-lock version of our CL-200-VTC toggle clamp. The integral safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle.Miniature hold-down clamp with a unique finger-grip T handle. Extremely compact design. Arm opens 92° while handle moves 175°. Open arm provides adjustable spindle location. 150 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane