1

CL-200-LPA Series with Safety Lock (700 lbs), Stainless Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-200-LPA Series with Safety Lock (700 lbs), Stainless Steel
Part Number CL-200-LPA-S
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Option Material DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) REPLACEMENT U BOLT REPLACEMENT LATCH PLATE Measurement
1 CL-200-LPA-S CL-200-LPA Series with Safety Lock (700 lbs), Stainless Steel CL-200-LPA-S Stainless Steel Flanged Base 700 .4 CL-200-PA-S-L Universal
2 CL-200-LPA-CLAMPED-S-NOTHREAD CL-200-LPA Series with Safety Lock (700 lbs), Stainless Steel, Clamped without Thread CL-200-LPA-S Clamped without Thread Stainless Steel Flanged Base 700 .4 CL-200-PA-S-L Universal
3 CL-200-LPA-S-CLAMPED CL-200-LPA Series with Safety Lock (700 lbs), Stainless Steel, Clamped CL-200-LPA-S Clamped Stainless Steel Flanged Base 700 .4 CL-200-PA-S-L Universal
4 CL-200-LPA-S-CLAMPED-NOTHREAD CL-200-LPA Series with Safety Lock (700 lbs), Stainless Steel, Clamped without Thread CL-200-LPA-S Clamped without Thread Stainless Steel Flanged Base 700 .4 CL-200-PA-S-L Universal
5 CL-200-LPA-S-NOTHREAD CL-200-LPA Series with Safety Lock (700 lbs), Stainless Steel, Without Thread CL-200-LPA-S Without Thread Stainless Steel Flanged Base 700 .4 CL-200-PA-S-L Universal
Part Number
Description
Base Part Number
Option
Material
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
REPLACEMENT U BOLT
REPLACEMENT LATCH PLATE
Measurement
Product Description

CL-200-LPA

Safety-lock version of our CL-200-PA toggle clamp. The integral safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle.

Versatile latch clamp with a threaded U bolt for adjustability. Large, comfortable handle grip. 2" drawing movement. Threaded U bolt allows a 3/8" adjustment range. Available in in steel or stainless steel. Supplied with matching latch plate. 700 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane