1

CL-150-TPC Series (200 lbs). Steel, Metric

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-150-TPC Series (200 lbs). Steel, Metric
Part Number CLM-150-TPC
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION TAPPED HOLE IN PLUNGER PLUNGER THREAD PITCH (mm) BODY THREAD BODY THREAD PITCH (mm) HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CLM-150-TPC CL-150-TPC Series (200 lbs). Steel, Metric CLM-150-TPC Steel Zinc Plated Tapped Plunger, Threaded Body M6 1 M16x1.5 1.5 200 .4 Metric
2 CLM-150-TPC-CLAMPED CL-150-TPC Series (200 lbs). Steel, Clamped, Metric CLM-150-TPC Clamped Steel Zinc Plated Tapped Plunger, Threaded Body M6 1 M16x1.5 1.5 200 .4 Metric
3 CLM-150-TPC-CLAMPED-NOTHREAD CL-150-TPC Series (200 lbs). Steel, Clamped without Thread, Metric CLM-150-TPC Clamped without Thread Steel Zinc Plated Tapped Plunger, Threaded Body M6 1 M16x1.5 1.5 200 .4 Metric
4 CLM-150-TPC-NOTHREAD CL-150-TPC Series (200 lbs). Steel, Without Thread, Metric CLM-150-TPC Without Thread Steel Zinc Plated Tapped Plunger, Threaded Body M6 1 M16x1.5 1.5 200 .4 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
TAPPED HOLE IN PLUNGER
PLUNGER THREAD PITCH (mm)
BODY THREAD
BODY THREAD PITCH (mm)
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-150-TPC

Tapped Plunger

Compact plunger clamp for mounting through panels, plates, or angle brackets. Install in a 5/8"-diameter drilled hole or a 5/8-18 tapped hole (M16x1.5 in metric), securing with the locknut provided. Rotate clamp to position handle anywhere within 360°. Locks in extended or retracted position. 3/4" plunger travel. Plunger is tapped to accept any 1/4-20 spindle (M6 in metric). 200 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane