1

CL-150-TPC Series (200 lbs), Stainless Steel, Inch

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-150-TPC Series (200 lbs), Stainless Steel, Inch
Part Number CL-150-TPC-S
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Option Material DESCRIPTION TAPPED HOLE IN PLUNGER BODY THREAD HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-150-TPC-S CL-150-TPC Series (200 lbs), Stainless Steel, Inch CL-150-TPC-S Stainless Steel Tapped Plunger, Threaded Body 1/4-20 5/8-18 200 .4 Inch
2 CL-150-TPC-S-CLAMPED CL-150-TPC Series (200 lbs), Stainless Steel, Clamped, Inch CL-150-TPC-S Clamped Stainless Steel Tapped Plunger, Threaded Body 1/4-20 5/8-18 200 .4 Inch
3 CL-150-TPC-S-CLAMPED-NOTHREAD CL-150-TPC Series (200 lbs), Stainless Steel, Clamped without Thread, Inch CL-150-TPC-S Clamped without Thread Stainless Steel Tapped Plunger, Threaded Body 1/4-20 5/8-18 200 .4 Inch
4 CL-150-TPC-S-NOTHREAD CL-150-TPC Series (200 lbs), Stainless Steel, Without Thread, Inch CL-150-TPC-S Without Thread Stainless Steel Tapped Plunger, Threaded Body 1/4-20 5/8-18 200 .4 Inch
Part Number
Description
Base Part Number
Option
Material
DESCRIPTION
TAPPED HOLE IN PLUNGER
BODY THREAD
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-150-TPC

Tapped Plunger

Compact plunger clamp for mounting through panels, plates, or angle brackets. Install in a 5/8"-diameter drilled hole or a 5/8-18 tapped hole (M16x1.5 in metric), securing with the locknut provided. Rotate clamp to position handle anywhere within 360°. Locks in extended or retracted position. 3/4" plunger travel. Plunger is tapped to accept any 1/4-20 spindle (M6 in metric). 200 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane