1

CL-100-LPC with Safety Lock (500 lbs), Steel with Nodular Iron Base, Inch

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-100-LPC with Safety Lock (500 lbs), Steel with Nodular Iron Base, Inch
Part Number CL-100-LPC
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Material Finish DESCRIPTION TAPPED HOLE IN PLUNGER HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-100-LPC CL-100-LPC with Safety Lock (500 lbs), Steel with Nodular Iron Base, Inch CL-100-LPC Steel Zinc Plated Tapped Plunger, Flanged Base 5/16-18 500 .9 Inch
Part Number
Description
Base Part Number
Material
Finish
DESCRIPTION
TAPPED HOLE IN PLUNGER
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-100-LPC

Tapped Plunger

Safety-lock version of our CL-100-PC toggle clamp. The integral safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle. Please note, the safety lock functions only in extended position (push), not in retracted position (pull).

Durable plunger clamp with a nodular iron base. 1-3/16" plunger travel. Plunger is tapped to accept any 5/16-18 spindle (M8 in metric). 500 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane