CARVESMART™ Master Jaw Sets (4")

Precision Vises

Manufacturer Carr Lane Manufacturing
Description CARVESMART™ Master Jaw Sets (4")
Part Number CLR-40000
Material Steel
Product selection
Selector Part Number Description Base Part Number Material VISE WIDTH JAW WIDTH JAW MATERIAL ITEMS INCLUDED INCLUDES SMARTSTOP SLOT MOUNTING SCREWS SCREW SPACING SCREW CENTERLINE HEIGHT Measurement
1 CLR-40000 CARVESMART™ Master Jaw Sets (4") CLR-40000 Steel 4 4 4140 Alloy Steel, Hardened & Ground (2) Master Jaws with Clamp Assemblies, (4) Low-Head Socket Screws, (1) T-Handle Hex Wrench Yes 3/8-16 2.500 .687 Universal
Part Number
Description
Base Part Number
Material
VISE WIDTH
JAW WIDTH
JAW MATERIAL
ITEMS INCLUDED
INCLUDES SMARTSTOP SLOT
MOUNTING SCREWS
SCREW SPACING
SCREW CENTERLINE HEIGHT
Measurement
Product Description

For 4" Vises

CARVESMART is a complete system of dovetailed vise jaws for production and toolroom vises, allowing custom jaws to be accurately changed in seconds. One pair of master jaws accepts a wide assortment of exchangeable steel soft jaws, aluminum soft jaws, and hard jaws. This patented system replaces cap-screw-attached jaws with dovetailed jaws held by powerful clamping elements conveniently accessed from the top of the master jaw. The large dovetail provides secure custom-jaw retention. Patent no. 8,540,225. Made in USA.

The Master Jaws shown here fit standard 4" Kurt vises, with each jaw incorporating two Clamp Assemblies. See Related Products below for the exchangeable jaws that match this size. Master Jaws are made of hardened 4140 alloy steel, ground flat and parallel within .0002". These jaws incorporate SMARTstop(tm), a slot-and-pin system that provides +/-.0003" side-to-side location for custom jaws when jobs repeat. The set includes a high-quality T-Handle Hex Wrench for convenient jaw change, and four Low-Head Cap Screws for installing the Master Jaws.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane