Carr Lock® Primary Liner Bushings, Inch

Jig & Fixture Bases

Manufacturer Carr Lane Manufacturing
Description Carr Lock® Primary Liner Bushings, Inch
Part Number CL-13-CLPL-0.50
Material Steel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The Carr Lock® System requires that each fixture plate have one mounting hole designated as the primary reference hole (Primary Liner Bushing) and one mounting hole designated as the secondary reference hole (Secondary Liner Bushing or Slotted Locator Bushing). All other mounting holes should be drilled clearance holes used for clamping only, not locating, .015-.030" over nominal size. Primary Liner Bushings have a tight ID (+.0002/+.0007" tolerance) to provide precise reference in two-axes. Made in USA.Primary Liner Bushings are available for all Carr Lock® Clamp shank diameters, each in a choice of lengths for different top plate thicknesses (both inch and metric):          13mm          16mm          20mm          25mm          30mm          35mm          50mm

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map