1

Carr Lock Face-Mount Receiver Bushings, Metric

Jig & Fixture Bases

Manufacturer Carr Lane Manufacturing
Description Carr Lock® Face-Mount Receiver Bushings, Metric
Part Number CLM-13-CLFR
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish ID (mm) A DIA NOMINAL (mm) A BUSHING DIA (mm) A HOLE DIA (mm) B BUSHING LENGTH (mm) B HOLE DEPTH (mm) C (mm) F THREAD THREAD PITCH (mm) G (mm) H (mm) J DIA (mm) M (mm) Measurement
1 CLM-13-CLFR Carr Lock® Face-Mount Receiver Bushings, Metric CLM-13-CLFR Steel Black Oxide 13 35 34.990 / 34.980 35 / 35.010 11.6 11.89 / 11.94 13.5 M4 .7 10 4.5 25 20 Metric
2 CLM-13-CLFR-NOTHREAD Carr Lock® Face-Mount Receiver Bushings, Without Thread, Metric CLM-13-CLFR Without Thread Steel Black Oxide 13 35 34.990 / 34.980 35 / 35.010 11.6 11.89 / 11.94 13.5 M4 .7 10 4.5 25 20 Metric
3 CLM-16-CLFR Carr Lock® Face-Mount Receiver Bushings, Metric CLM-16-CLFR Steel Black Oxide 16 37 36.990 / 36.980 37 / 37.010 11.6 11.89 / 11.94 21 M4 .7 10 4.5 29 20 Metric
4 CLM-16-CLFR-NOTHREAD Carr Lock® Face-Mount Receiver Bushings, Without Thread, Metric CLM-16-CLFR Without Thread Steel Black Oxide 16 37 36.990 / 36.980 37 / 37.010 11.6 11.89 / 11.94 21 M4 .7 10 4.5 29 20 Metric
5 CLM-20-CLFR Carr Lock® Face-Mount Receiver Bushings, Metric CLM-20-CLFR Steel Black Oxide 20 45 44.990 / 44.980 45 / 45.010 15.8 16.18 / 16.23 21 M5 .8 12 6 35 20 Metric
6 CLM-20-CLFR-NOTHREAD Carr Lock® Face-Mount Receiver Bushings, Without Thread, Metric CLM-20-CLFR Without Thread Steel Black Oxide 20 45 44.990 / 44.980 45 / 45.010 15.8 16.18 / 16.23 21 M5 .8 12 6 35 20 Metric
7 CLM-25-CLFR Carr Lock® Face-Mount Receiver Bushings, Metric CLM-25-CLFR Steel Black Oxide 25 55 54.990 / 54.980 55 / 55.010 19.9 20.29 / 20.35 25.5 M6 1 15 7 42 25 Metric
8 CLM-25-CLFR-NOTHREAD Carr Lock® Face-Mount Receiver Bushings, Without Thread, Metric CLM-25-CLFR Without Thread Steel Black Oxide 25 55 54.990 / 54.980 55 / 55.010 19.9 20.29 / 20.35 25.5 M6 1 15 7 42 25 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
ID (mm)
A DIA NOMINAL (mm)
A BUSHING DIA (mm)
A HOLE DIA (mm)
B BUSHING LENGTH (mm)
B HOLE DEPTH (mm)
C (mm)
F THREAD
THREAD PITCH (mm)
G (mm)
H (mm)
J DIA (mm)
M (mm)
Measurement
Product Description

The Carr Lock® System requires that each Carr Lock® Clamp be used together with a Carr Lock® Receiver Bushing – either the face-mount type shown here, or the back-mount type. The clamp's locking balls engage the angled ID section of the Receiver Bushing, pulling the clamp firmly downward. Face-Mount Receiver Bushings can be bolted into a slip-fit bored hole from above the subplate, with three socket-head cap screws. Made in USA. Face-Mount Receiver Bushings are available for all Carr Lock® Clamp shank diameters: 13mm, 16mm, 20mm, 25mm, 30mm, 35mm, 50mm

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane