1

Captive Locating Screws with Hand Knob, Locating Screw Only (Inch)

Alignment Pins

Manufacturer Carr Lane
Description Captive Locating Screws with Hand Knob Locating Screw Only, Inch
Part Number CL-4-CSHK-1.25
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A DIA NOMINAL (Inch) A DIA ACTUAL (Inch) B SCREW LENGTH (Inch) C (Inch) D (Inch) E THREAD F (Inch) G (Inch) K DIA (Inch) Measurement
1 CL-4-CSHK-1.25 Captive Locating Screws with Hand Knob Locating Screw Only, Inch CL-4-CSHK-1.25 Steel Black Oxide 1/4 .2490 1-1/4 1.75 1.12 1/4-20 .40 .59 3/4 Inch
2 CL-4-CSHK-1.25-NOTHREAD.STEP Captive Locating Screws with Hand Knob Locating Screw Only, Without Thread, Inch CL-4-CSHK-1.25 Without Thread Steel Black Oxide 1/4 .2490 1-1/4 1.75 1.12 1/4-20 .40 .59 3/4 Inch
3 CL-4-CSHK-1.75 Captive Locating Screws with Hand Knob Locating Screw Only, Inch CL-4-CSHK-1.75 Steel Black Oxide 1/4 .2490 1-3/4 1.75 1.12 1/4-20 .40 .59 3/4 Inch
4 CL-4-CSHK-1.75-NOTHREAD.STEP Captive Locating Screws with Hand Knob Locating Screw Only, Without Thread, Inch CL-4-CSHK-1.75 Without Thread Steel Black Oxide 1/4 .2490 1-3/4 1.75 1.12 1/4-20 .40 .59 3/4 Inch
5 CL-5-CSHK-1.38 Captive Locating Screws with Hand Knob Locating Screw Only, Inch CL-5-CSHK-1.38 Steel Black Oxide 5/16 .3115 1-3/8 1.75 1.12 5/16-18 .47 .65 3/4 Inch
6 CL-5-CSHK-1.38-NOTHREAD.STEP Captive Locating Screws with Hand Knob Locating Screw Only, Without Thread, Inch CL-5-CSHK-1.38 Without Thread Steel Black Oxide 5/16 .3115 1-3/8 1.75 1.12 5/16-18 .47 .65 3/4 Inch
7 CL-5-CSHK-1.75 Captive Locating Screws with Hand Knob Locating Screw Only, Inch CL-5-CSHK-1.75 Steel Black Oxide 5/16 .3115 1-3/4 1.75 1.12 5/16-18 .47 .65 3/4 Inch
8 CL-5-CSHK-1.75-NOTHREAD.STEP Captive Locating Screws with Hand Knob Locating Screw Only, Without Thread, Inch CL-5-CSHK-1.75 Without Thread Steel Black Oxide 5/16 .3115 1-3/4 1.75 1.12 5/16-18 .47 .65 3/4 Inch
9 CL-5-CSHK-3.00 Captive Locating Screws with Hand Knob Locating Screw Only, Inch CL-5-CSHK-3.00 Steel Black Oxide 5/16 .3115 3 1.75 1.12 5/16-18 .47 .65 3/4 Inch
10 CL-5-CSHK-3.00-NOTHREAD.STEP Captive Locating Screws with Hand Knob Locating Screw Only, Without Thread, Inch CL-5-CSHK-3.00 Without Thread Steel Black Oxide 5/16 .3115 3 1.75 1.12 5/16-18 .47 .65 3/4 Inch
11 CL-6-CSHK-1.50 Captive Locating Screws with Hand Knob Locating Screw Only, Inch CL-6-CSHK-1.50 Steel Black Oxide 3/8 .3740 1-1/2 2.13 1.38 3/8-16 .56 .75 1 Inch
12 CL-6-CSHK-1.50-NOTHREAD.STEP Captive Locating Screws with Hand Knob Locating Screw Only, Without Thread, Inch CL-6-CSHK-1.50 Without Thread Steel Black Oxide 3/8 .3740 1-1/2 2.13 1.38 3/8-16 .56 .75 1 Inch
13 CL-6-CSHK-2.00 Captive Locating Screws with Hand Knob Locating Screw Only, Inch CL-6-CSHK-2.00 Steel Black Oxide 3/8 .3740 2 2.13 1.38 3/8-16 .56 .75 1 Inch
14 CL-6-CSHK-2.00-NOTHREAD.STEP Captive Locating Screws with Hand Knob Locating Screw Only, Without Thread, Inch CL-6-CSHK-2.00 Without Thread Steel Black Oxide 3/8 .3740 2 2.13 1.38 3/8-16 .56 .75 1 Inch
15 CL-6-CSHK-3.00 Captive Locating Screws with Hand Knob Locating Screw Only, Inch CL-6-CSHK-3.00 Steel Black Oxide 3/8 .3740 3 2.13 1.38 3/8-16 .56 .75 1 Inch
16 CL-6-CSHK-3.00-NOTHREAD.STEP Captive Locating Screws with Hand Knob Locating Screw Only, Without Thread, Inch CL-6-CSHK-3.00 Without Thread Steel Black Oxide 3/8 .3740 3 2.13 1.38 3/8-16 .56 .75 1 Inch
17 CL-8-CSHK-1.50 Captive Locating Screws with Hand Knob Locating Screw Only, Inch CL-8-CSHK-1.50 Steel Black Oxide 1/2 .4990 1-1/2 2.13 1.38 1/2-13 .75 .93 1 Inch
18 CL-8-CSHK-1.50-NOTHREAD.STEP Captive Locating Screws with Hand Knob Locating Screw Only, Without Thread, Inch CL-8-CSHK-1.50 Without Thread Steel Black Oxide 1/2 .4990 1-1/2 2.13 1.38 1/2-13 .75 .93 1 Inch
19 CL-8-CSHK-2.00 Captive Locating Screws with Hand Knob Locating Screw Only, Inch CL-8-CSHK-2.00 Steel Black Oxide 1/2 .4990 2 2.13 1.38 1/2-13 .75 .93 1 Inch
20 CL-8-CSHK-2.00-NOTHREAD.STEP Captive Locating Screws with Hand Knob Locating Screw Only, Without Thread, Inch CL-8-CSHK-2.00 Without Thread Steel Black Oxide 1/2 .4990 2 2.13 1.38 1/2-13 .75 .93 1 Inch
21 CL-8-CSHK-3.00 Captive Locating Screws with Hand Knob Locating Screw Only, Inch CL-8-CSHK-3.00 Steel Black Oxide 1/2 .4990 3 2.13 1.38 1/2-13 .75 .93 1 Inch
22 CL-8-CSHK-3.00-NOTHREAD.STEP Captive Locating Screws with Hand Knob Locating Screw Only, Without Thread, Inch CL-8-CSHK-3.00 Without Thread Steel Black Oxide 1/2 .4990 3 2.13 1.38 1/2-13 .75 .93 1 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A DIA NOMINAL (Inch)
A DIA ACTUAL (Inch)
B SCREW LENGTH (Inch)
C (Inch)
D (Inch)
E THREAD
F (Inch)
G (Inch)
K DIA (Inch)
Measurement
Product Description

New item!These Captive Locating Screws have an integral hand knob for tightening by hand. Captive Locating Screws can be used for locating and clamping, or for clamping only, by selecting the appropriate screw length. The locating screw's precision-ground body is positively retained in a locking bushing. In fully retracted position, the bushing's spring clip snaps into the body's radial groove. This holds the screw fully retracted by spring force and positively prevents removal. Spring pressure also holds the screw in intermediate extended positions, an advantage especially if the fixture is turned upside down. Available in thread sizes from 1/4-20 to 1/2-13 (M6 to M12 in metric). Made in USA. The complete assemblies listed below include a Captive Locating Screw, Locking-Pin Bushing, and Lockscrew. Choice of standard or long bushing in most sizes, for installation in thinner or thicker plates. Locking-Pin Bushings are designed to press fit in a standard reamed hole, and can be further secured with the included Lockscrew to positively hold the bushing in place.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane