1

Captive Locating Screws, Locating Screw Only (Metric)

Alignment Pins

Manufacturer Carr Lane
Description Captive Locating Screws Locating Screw Only, Metric
Part Number CLM-6-CLS-30
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A DIA NOMINAL (mm) A DIA ACTUAL (mm) B SCREW LENGTH (mm) C (mm) D DIA (mm) E THREAD THREAD PITCH (mm) F (mm) G (mm) H (mm) Measurement
1 CLM-6-CLS-30 Captive Locating Screws Locating Screw Only, Metric CLM-6-CLS-30 Steel Black Oxide 6 5.975 30 5 10 M6 1 10 14 6 Metric
2 CLM-6-CLS-30-NOTHREAD Captive Locating Screws Locating Screw Only, Without Thread, Metric CLM-6-CLS-30 Without Thread Steel Black Oxide 6 5.975 30 5 10 M6 1 10 14 6 Metric
3 CLM-8-CLS-35 Captive Locating Screws Locating Screw Only, Metric CLM-8-CLS-35 Steel Black Oxide 8 7.975 35 6 13 M8 1.25 12 17 8 Metric
4 CLM-8-CLS-35-NOTHREAD Captive Locating Screws Locating Screw Only, Without Thread, Metric CLM-8-CLS-35 Without Thread Steel Black Oxide 8 7.975 35 6 13 M8 1.25 12 17 8 Metric
5 CLM-8-CLS-45 Captive Locating Screws Locating Screw Only, Metric CLM-8-CLS-45 Steel Black Oxide 8 7.975 45 6 13 M8 1.25 12 17 8 Metric
6 CLM-8-CLS-45-NOTHREAD Captive Locating Screws Locating Screw Only, Without Thread, Metric CLM-8-CLS-45 Without Thread Steel Black Oxide 8 7.975 45 6 13 M8 1.25 12 17 8 Metric
7 CLM-8-CLS-75 Captive Locating Screws Locating Screw Only, Metric CLM-8-CLS-75 Steel Black Oxide 8 7.975 75 6 13 M8 1.25 12 17 8 Metric
8 CLM-8-CLS-75-NOTHREAD Captive Locating Screws Locating Screw Only, Without Thread, Metric CLM-8-CLS-75 Without Thread Steel Black Oxide 8 7.975 75 6 13 M8 1.25 12 17 8 Metric
9 CLM-10-CLS-40 Captive Locating Screws Locating Screw Only, Metric CLM-10-CLS-40 Steel Black Oxide 10 9.975 40 8 16 M10 1.5 14 19 10 Metric
10 CLM-10-CLS-40-NOTHREAD Captive Locating Screws Locating Screw Only, Without Thread, Metric CLM-10-CLS-40 Without Thread Steel Black Oxide 10 9.975 40 8 16 M10 1.5 14 19 10 Metric
11 CLM-10-CLS-50 Captive Locating Screws Locating Screw Only, Metric CLM-10-CLS-50 Steel Black Oxide 10 9.975 50 8 16 M10 1.5 14 19 10 Metric
12 CLM-10-CLS-50-NOTHREAD Captive Locating Screws Locating Screw Only, Without Thread, Metric CLM-10-CLS-50 Without Thread Steel Black Oxide 10 9.975 50 8 16 M10 1.5 14 19 10 Metric
13 CLM-10-CLS-75 Captive Locating Screws Locating Screw Only, Metric CLM-10-CLS-75 Steel Black Oxide 10 9.975 75 8 16 M10 1.5 14 19 10 Metric
14 CLM-10-CLS-75-NOTHREAD Captive Locating Screws Locating Screw Only, Without Thread, Metric CLM-10-CLS-75 Without Thread Steel Black Oxide 10 9.975 75 8 16 M10 1.5 14 19 10 Metric
15 CLM-12-CLS-50 Captive Locating Screws Locating Screw Only, Metric CLM-12-CLS-50 Steel Black Oxide 12 11.975 50 10 18 M12 1.75 20 26 12 Metric
16 CLM-12-CLS-50-NOTHREAD Captive Locating Screws Locating Screw Only, Without Thread, Metric CLM-12-CLS-50 Without Thread Steel Black Oxide 12 11.975 50 10 18 M12 1.75 20 26 12 Metric
17 CLM-12-CLS-60 Captive Locating Screws Locating Screw Only, Metric CLM-12-CLS-60 Steel Black Oxide 12 11.975 60 10 18 M12 1.75 20 26 12 Metric
18 CLM-12-CLS-60-NOTHREAD Captive Locating Screws Locating Screw Only, Without Thread, Metric CLM-12-CLS-60 Without Thread Steel Black Oxide 12 11.975 60 10 18 M12 1.75 20 26 12 Metric
19 CLM-12-CLS-75 Captive Locating Screws Locating Screw Only, Metric CLM-12-CLS-75 Steel Black Oxide 12 11.975 75 10 18 M12 1.75 20 26 12 Metric
20 CLM-12-CLS-75-NOTHREAD Captive Locating Screws Locating Screw Only, Without Thread, Metric CLM-12-CLS-75 Without Thread Steel Black Oxide 12 11.975 75 10 18 M12 1.75 20 26 12 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
A DIA NOMINAL (mm)
A DIA ACTUAL (mm)
B SCREW LENGTH (mm)
C (mm)
D DIA (mm)
E THREAD
THREAD PITCH (mm)
F (mm)
G (mm)
H (mm)
Measurement
Product Description

Now also available in metric!Captive Locating Screws can be used for locating and clamping, or for clamping only, by selecting the appropriate screw length. The locating screw's precision-ground body is positively retained in a locking bushing. In fully retracted position, the bushing's spring clip snaps into the body's radial groove. This holds the screw fully retracted by spring force and positively prevents removal. Spring pressure also holds the screw in intermediate extended positions, an advantage especially if the fixture is turned upside down. Available in thread sizes from 1/4-20 to 1/2-13 (M6 to M12 in metric). Made in USA.The complete assemblies listed below include a Captive Locating Screw, Locking-Pin Bushing, and Lockscrew. Choice of standard or long bushing in most sizes, for installation in thinner or thicker plates. Locking-Pin Bushings are designed to press fit in a standard reamed hole, and can be further secured with the included Lockscrew to positively hold the bushing in place.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane