1

Cam Handles, Clevis Pin with Clip, Metric

Clamps & Accessories

Manufacturer Carr Lane
Description Cam Handles, Clevis Pin with Clip, Metric
Part Number CLM-616-CLVP
Material Steel
Product selection
Selector Part Number Description Base Part Number Material FITS CAM HANDLE DIAMETER (mm) LENGTH (mm) Measurement
1 CLM-616-CLVP Cam Handles, Clevis Pin with Clip, Metric CLM-616-CLVP Steel CLM-11-CH 6 16 Metric
2 CLM-1023-CLVP Cam Handles, Clevis Pin with Clip, Metric CLM-1023-CLVP Steel CLM-12-CH 10 23 Metric
3 CLM-1229-CLVP Cam Handles, Clevis Pin with Clip, Metric CLM-1229-CLVP Steel CLM-13-CH 12 29 Metric
4 CLM-1632-CLVP Cam Handles, Clevis Pin with Clip, Metric CLM-1632-CLVP Steel CLM-14-CH 16 32 Metric
5 CLM-2038-CLVP Cam Handles, Clevis Pin with Clip, Metric CLM-2038-CLVP Steel CLM-15-CH 20 38 Metric
Part Number
Description
Base Part Number
Material
FITS CAM HANDLE
DIAMETER (mm)
LENGTH (mm)
Measurement
Product Description

Straddle-type cam handle that can be used with an Eye Bolt or a custom-made drawbar. Continuous-rise spiral cam locks securely in any position. Available to fit Eye Bolt sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric). Order matching clevis pin separately below.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane