1

Cable Tabs (Teardrop), Aluminum

Alignment Pins

Manufacturer Carr Lane Manufacturing
Description Cable Tabs (Teardrop), Aluminum
Part Number CL-.129-TAB-A
Material Aluminum
Product selection
Selector Part Number Description Base Part Number Material FITS CABLE A DIA (Inch) A SCREW SIZE B DIA (Inch) C (Inch) D (Inch) E (Inch) Measurement
1 CL-.129-TAB-A Cable Tabs (Teardrop), Aluminum CL-.129-TAB-A Aluminum Sizes 1 to 3 .13 #5 (or M3) .13 .69 1.31 .06 Universal
2 CL-.194-TAB-A Cable Tabs (Teardrop), Aluminum CL-.194-TAB-A Aluminum Sizes 1 to 3 .20 #10 (or M4) .13 .69 1.31 .06 Universal
3 CL-.281-TAB-A Cable Tabs (Teardrop), Aluminum CL-.281-TAB-A Aluminum Sizes 1 to 3 .28 1/4 (or M6) .13 .69 1.31 .06 Universal
Part Number
Description
Base Part Number
Material
FITS CABLE
A DIA (Inch)
A SCREW SIZE
B DIA (Inch)
C (Inch)
D (Inch)
E (Inch)
Measurement
Product Description

Cable Tabs can be attached to the looped end of our nylon-coated cable to allow fastening that cable end with a screw. These tabs can be used with cable sizes #1, #2, and #3. Choice of two shapes, teardrop (shown here) and rectangular. Available in aluminum and stainless steel.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane