1

Cable Rings, Stainless Steel

Alignment Pins

Manufacturer Carr Lane Manufacturing
Description Cable Rings, Stainless Steel
Part Number CL-2-SKR
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Material A DIA B WIRE DIA (STAINLESS STEEL) (Inch) Measurement
1 CL-2-SKR Cable Rings, Stainless Steel CL-2-SKR Stainless Steel 1/8 (also 3mm) .062 Universal
2 CL-3-SKR Cable Rings, Stainless Steel CL-3-SKR Stainless Steel 3/16 (also 4 & 5mm) .062 Universal
3 CL-4-SKR Cable Rings, Stainless Steel CL-4-SKR Stainless Steel 1/4 (also 6 & 7mm) .062 Universal
4 CL-5-SKR Cable Rings, Stainless Steel CL-5-SKR Stainless Steel 5/16 (also 8mm) .062 Universal
5 CL-6-SKR Cable Rings, Stainless Steel CL-6-SKR Stainless Steel 3/8 (also 9 & 10mm) .062 Universal
6 CL-7-SKR Cable Rings, Stainless Steel CL-7-SKR Stainless Steel 7/16 (also 11mm) .062 Universal
7 CL-8-SKR Cable Rings, Stainless Steel CL-8-SKR Stainless Steel 1/2 (also 12 & 13mm) .062 Universal
8 CL-9-SKR Cable Rings, Stainless Steel CL-9-SKR Stainless Steel 9/16 (also 14 & 15mm) .062 Universal
9 CL-10-SKR Cable Rings, Stainless Steel CL-10-SKR Stainless Steel 5/8 (also 16mm) .062 Universal
10 CL-11-SKR Cable Rings, Stainless Steel CL-11-SKR Stainless Steel 11/16 (also 17 & 18mm) .062 Universal
11 CL-12-SKR Cable Rings, Stainless Steel CL-12-SKR Stainless Steel 3/4 (also 19 & 20mm) .062 Universal
12 CL-13-SKR Cable Rings, Stainless Steel CL-13-SKR Stainless Steel 13/16 (also 21mm) .062 Universal
13 CL-14-SKR Cable Rings, Stainless Steel CL-14-SKR Stainless Steel 7/8 (also 22 or 23mm) .062 Universal
14 CL-15-SKR Cable Rings, Stainless Steel CL-15-SKR Stainless Steel 15/16 (also 24mm) .062 Universal
15 CL-16-SKR Cable Rings, Stainless Steel CL-16-SKR Stainless Steel 1 (also 25 & 26mm) .062 Universal
16 CL-17-SKR Cable Rings, Stainless Steel CL-17-SKR Stainless Steel 1-1/16 (also 27mm) .062 Universal
17 CL-18-SKR Cable Rings, Stainless Steel CL-18-SKR Stainless Steel 1-1/8 (also 28 & 29mm) .062 Universal
18 CL-19-SKR Cable Rings, Stainless Steel CL-19-SKR Stainless Steel 1-3/16 (also 30 & 31mm) .062 Universal
19 CL-20-SKR Cable Rings, Stainless Steel CL-20-SKR Stainless Steel 1-1/4 (also 32mm) .062 Universal
20 CL-21-SKR Cable Rings, Stainless Steel CL-21-SKR Stainless Steel 1-5/16 (also 33 & 34mm) .062 Universal
21 CL-22-SKR Cable Rings, Stainless Steel CL-22-SKR Stainless Steel 1-3/8 (also 35 mm) .062 Universal
22 CL-23-SKR Cable Rings, Stainless Steel CL-23-SKR Stainless Steel 1-7/16 (also 36 & 37mm) .062 Universal
23 CL-24-SKR Cable Rings, Stainless Steel CL-24-SKR Stainless Steel 1-1/2 (also 38mm) .062 Universal
Part Number
Description
Base Part Number
Material
A DIA
B WIRE DIA (STAINLESS STEEL) (Inch)
Measurement
Product Description

Cable Rings are used to attach a Cable Assembly to a radial groove. These wire rings must be installed in the groove before the cable is attached. Once the Cable Ring is in place, insert the cable through the ring's two end loops and fasten with a crimped Ferrule. Available to fit groove diameters from 1/8 to 1-1/2" (3 to 38mm). Can be used with our nylon-coated cable sizes #1, #2, and #3. Available in steel or stainless steel. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane