1

C Washers, Steel

Clamps & Accessories

Manufacturer Carr Lane
Description C Washers, Steel
Part Number CL-1-CW
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish BOLT SIZE A DIA B C D DIA Measurement
1 CL-1-CW C Washers, Steel CL-1-CW Steel Black Oxide #10 or M5 1/2 3/16 13/64 11/32 Universal
2 CL-3-CW C Washers, Steel CL-3-CW Steel Black Oxide 1/4 or M6 3/4 1/4 17/64 13/32 Universal
3 CL-18-CW C Washers, Steel CL-18-CW Steel Black Oxide 1/4 or M6 1 1/4 17/64 13/32 Universal
4 CL-5-CW C Washers, Steel CL-5-CW Steel Black Oxide 5/16 or M8 1 3/16 21/64 1/2 Universal
5 CL-6-CW C Washers, Steel CL-6-CW Steel Black Oxide 3/8 or M10 1-1/4 3/8 13/32 23/32 Universal
6 CL-7-CW C Washers, Steel CL-7-CW Steel Black Oxide 3/8 or M10 1-1/2 3/8 13/32 23/32 Universal
7 CL-22-CW C Washers, Steel CL-22-CW Steel Black Oxide 3/8 or M10 1-3/4 1/4 13/32 23/32 Universal
8 CL-8-CW C Washers, Steel CL-8-CW Steel Black Oxide 1/2 or M12 1-7/8 3/8 17/32 29/32 Universal
9 CL-24-CW C Washers, Steel CL-24-CW Steel Black Oxide 1/2 or M12 2-1/4 3/8 17/32 29/32 Universal
10 CL-9-CW C Washers, Steel CL-9-CW Steel Black Oxide 5/8 or M16 2-1/8 3/8 21/32 1-3/32 Universal
11 CL-26-CW C Washers, Steel CL-26-CW Steel Black Oxide 5/8 or M16 2-1/2 7/16 21/32 1-3/32 Universal
12 CL-11-CW C Washers, Steel CL-11-CW Steel Black Oxide 3/4 or M18 2-1/2 7/16 25/32 1-9/32 Universal
13 CL-12-CW C Washers, Steel CL-12-CW Steel Black Oxide 1" or M24 2-1/2 7/16 1-1/32 1-21/32 Universal
14 CL-15-CW C Washers, Steel CL-15-CW Steel Black Oxide 1" or M24 3 1/2 1-1/32 1-21/32 Universal
Part Number
Description
Base Part Number
Material
Finish
BOLT SIZE
A DIA
B
C
D DIA
Measurement
Product Description

Washer that slides in and out of position for clear loading. Can be used with a nut, or by sliding it into a radial groove on a drawbar. Available in steel for stud sizes #10 to 1" (M5 to M24 in metric), and in stainless steel for stud sizes 1/4 and 3/8" (M6 and M10 in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane