1

Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch
Part Number CL-24-BSS-BO
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD D DIA (Inch) E (Inch) F (Inch) G (Inch) H THREAD Measurement
1 CL-24-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-24-BSS-BO Steel Black Oxide 1/4-20 1 5/16 31/32 1/8 #8-36 LH Inch
2 CL-24-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-24-BSS-BO Without Thread Steel Black Oxide 1/4-20 1 5/16 31/32 1/8 #8-36 LH Inch
3 CL-25-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-25-BSS-BO Steel Black Oxide 1/4-20 1 5/16 1-15/32 1/8 #8-36 LH Inch
4 CL-25-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-25-BSS-BO Without Thread Steel Black Oxide 1/4-20 1 5/16 1-15/32 1/8 #8-36 LH Inch
5 CL-26-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-26-BSS-BO Steel Black Oxide 1/4-20 1 5/16 1-31/32 1/8 #8-36 LH Inch
6 CL-26-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-26-BSS-BO Without Thread Steel Black Oxide 1/4-20 1 5/16 1-31/32 1/8 #8-36 LH Inch
7 CL-27-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-27-BSS-BO Steel Black Oxide 1/4-20 1 5/16 2-31/32 1/8 #8-36 LH Inch
8 CL-27-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-27-BSS-BO Without Thread Steel Black Oxide 1/4-20 1 5/16 2-31/32 1/8 #8-36 LH Inch
9 CL-28-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-28-BSS-BO Steel Black Oxide 5/16-18 1-1/8 3/8 31/32 3/16 #12-28 LH Inch
10 CL-28-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-28-BSS-BO Without Thread Steel Black Oxide 5/16-18 1-1/8 3/8 31/32 3/16 #12-28 LH Inch
11 CL-29-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-29-BSS-BO Steel Black Oxide 5/16-18 1-1/8 3/8 1-15/32 3/16 #12-28 LH Inch
12 CL-29-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-29-BSS-BO Without Thread Steel Black Oxide 5/16-18 1-1/8 3/8 1-15/32 3/16 #12-28 LH Inch
13 CL-30-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-30-BSS-BO Steel Black Oxide 5/16-18 1-1/8 3/8 1-31/32 3/16 #12-28 LH Inch
14 CL-30-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-30-BSS-BO Without Thread Steel Black Oxide 5/16-18 1-1/8 3/8 1-31/32 3/16 #12-28 LH Inch
15 CL-31-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-31-BSS-BO Steel Black Oxide 5/16-18 1-1/8 3/8 2-31/32 3/16 #12-28 LH Inch
16 CL-31-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-31-BSS-BO Without Thread Steel Black Oxide 5/16-18 1-1/8 3/8 2-31/32 3/16 #12-28 LH Inch
17 CL-33-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-33-BSS-BO Steel Black Oxide 3/8-16 1-1/4 7/16 1-7/16 3/16 1/4-28 LH Inch
18 CL-33-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-33-BSS-BO Without Thread Steel Black Oxide 3/8-16 1-1/4 7/16 1-7/16 3/16 1/4-28 LH Inch
19 CL-34-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-34-BSS-BO Steel Black Oxide 3/8-16 1-1/4 7/16 1-15/16 3/16 1/4-28 LH Inch
20 CL-34-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-34-BSS-BO Without Thread Steel Black Oxide 3/8-16 1-1/4 7/16 1-15/16 3/16 1/4-28 LH Inch
21 CL-35-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-35-BSS-BO Steel Black Oxide 3/8-16 1-1/4 7/16 2-15/16 3/16 1/4-28 LH Inch
22 CL-35-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-35-BSS-BO Without Thread Steel Black Oxide 3/8-16 1-1/4 7/16 2-15/16 3/16 1/4-28 LH Inch
23 CL-36-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-36-BSS-BO Steel Black Oxide 3/8-16 1-1/4 7/16 3-15/16 3/16 1/4-28 LH Inch
24 CL-36-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-36-BSS-BO Without Thread Steel Black Oxide 3/8-16 1-1/4 7/16 3-15/16 3/16 1/4-28 LH Inch
25 CL-38-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-38-BSS-BO Steel Black Oxide 1/2-13 1-1/4 1/2 1-7/16 3/16 5/16-24 LH Inch
26 CL-38-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-38-BSS-BO Without Thread Steel Black Oxide 1/2-13 1-1/4 1/2 1-7/16 3/16 5/16-24 LH Inch
27 CL-39-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-39-BSS-BO Steel Black Oxide 1/2-13 1-1/4 1/2 1-15/16 3/16 5/16-24 LH Inch
28 CL-39-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-39-BSS-BO Without Thread Steel Black Oxide 1/2-13 1-1/4 1/2 1-15/16 3/16 5/16-24 LH Inch
29 CL-40-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-40-BSS-BO Steel Black Oxide 1/2-13 1-1/4 1/2 2-15/16 3/16 5/16-24 LH Inch
30 CL-40-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-40-BSS-BO Without Thread Steel Black Oxide 1/2-13 1-1/4 1/2 2-15/16 3/16 5/16-24 LH Inch
31 CL-41-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-41-BSS-BO Steel Black Oxide 1/2-13 1-1/4 1/2 3-15/16 3/16 5/16-24 LH Inch
32 CL-41-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-41-BSS-BO Without Thread Steel Black Oxide 1/2-13 1-1/4 1/2 3-15/16 3/16 5/16-24 LH Inch
33 CL-43-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-43-BSS-BO Steel Black Oxide 5/8-11 1-1/4 1/2 1-15/16 3/16 7/16-20 LH Inch
34 CL-43-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-43-BSS-BO Without Thread Steel Black Oxide 5/8-11 1-1/4 1/2 1-15/16 3/16 7/16-20 LH Inch
35 CL-44-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-44-BSS-BO Steel Black Oxide 5/8-11 1-1/4 1/2 2-15/16 3/16 7/16-20 LH Inch
36 CL-44-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-44-BSS-BO Without Thread Steel Black Oxide 5/8-11 1-1/4 1/2 2-15/16 3/16 7/16-20 LH Inch
37 CL-45-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-45-BSS-BO Steel Black Oxide 5/8-11 1-1/4 1/2 3-15/16 3/16 7/16-20 LH Inch
38 CL-45-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-45-BSS-BO Without Thread Steel Black Oxide 5/8-11 1-1/4 1/2 3-15/16 3/16 7/16-20 LH Inch
39 CL-46-BSS-BO Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Inch CL-46-BSS-BO Steel Black Oxide 5/8-11 1-1/4 1/2 4-15/16 3/16 7/16-20 LH Inch
40 CL-46-BSS-BO-NOTHREAD Bodies for Swivel Head Screws, Steel, Black Oxide Finish, Without Thread, Inch CL-46-BSS-BO Without Thread Steel Black Oxide 5/8-11 1-1/4 1/2 4-15/16 3/16 7/16-20 LH Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
D DIA (Inch)
E (Inch)
F (Inch)
G (Inch)
H THREAD
Measurement
Product Description

High-quality thumb screw that accepts a wide assortment of swivel feet (order foot separately). Knurled head provides a positive grip for finger tightening in light clamping applications. Available in zinc-plated steel with thread sizes from 1/4-20 to 5/8-11. Available in black-oxide-finish steel with thread sizes from 1/4-20 to 5/8-11 (M6 to M16 in metric). Available in stainless steel with thread sizes from 1/4-20 to 1/2-13. Choice of several lengths in each thread size. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane