Block Cylinders – Single Acting, B1.5091, Short Stroke (Metric)

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Block Cylinders – Single Acting, B1.5091, Short Stroke (Metric)
Part Number CLR-1511-005
Material Steel
Product selection
CAD Selector Part Number Description Base Part Number Material MAXIMUM CLAMPING FORCE (lbs) MAXIMUM CLAMPING FORCE (kN) STROKE (mm) A WIDTH (mm) B DEPTH (mm) L HEIGHT (mm) J THREAD x DEPTH (mm) Measurement
1 CLR-1511-005 Block Cylinders – Single Acting, B1.5091, Short Stroke (Metric) CLR-1511-005 Steel 2250 10 8 60 35 62 M6 x 12 Metric
2 CLR-1513-005 Block Cylinders – Single Acting, B1.5091, Short Stroke (Metric) CLR-1513-005 Steel 5500 24.5 8 65 45 71 M10 x 15 Metric
No CAD available 3 CLR-1514-005 Block Cylinders – Single Acting, B1.5091, Short Stroke (Metric) CLR-1514-005 Steel 9000 40.2 10 75 55 85 M12 x 15 Metric
4 CLR-1515-005 Block Cylinders – Single Acting, B1.5091, Short Stroke (Metric) CLR-1515-005 Steel 14100 62.8 10 85 63 89 M16 x 25 Metric
5 CLR-1516-005 Block Cylinders – Single Acting, B1.5091, Short Stroke (Metric) CLR-1516-005 Steel 22100 98.5 12 100 75 100 M20 x 30 Metric
6 CLR-1517-005 Block Cylinders – Single Acting, B1.5091, Short Stroke (Metric) CLR-1517-005 Steel 35100 156 12 125 95 116 M27 x 40 Metric
7 CLR-1518-005 Block Cylinders – Single Acting, B1.5091, Short Stroke (Metric) CLR-1518-005 Steel 56600 252 12 160 120 131 M30 x 40 Metric
8 CLR-1519-005 Block Cylinders – Single Acting, B1.5091, Short Stroke (Metric) CLR-1519-005 Steel 88100 392 12 200 150 145 M42 x 60 Metric
Part Number
Description
Base Part Number
Material
MAXIMUM CLAMPING FORCE (lbs)
MAXIMUM CLAMPING FORCE (kN)
STROKE (mm)
A WIDTH (mm)
B DEPTH (mm)
L HEIGHT (mm)
J THREAD x DEPTH (mm)
Measurement
Product Description

7250 psi max

Single Acting

Compact design with many applications. Easy to mount on flat surfaces, horizontally or vertically. Excellent for punching, pressing, and assembly operations, with very high forces available.

Available in six inch sizes and eight metric sizes, with a choice of stroke length. Push force at 7250 psi:

2250 Lbs

5500 Lbs

9000 Lbs

14100 Lbs

22100 Lbs

35100 Lbs

56600 Lbs

88100 Lbs

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane