Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch

Handles, Knobs & Screw Clamps

 
Manufacturer Carr Lane
Description Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch
Part Number CL-520-BHSB
Material Steel
Finish Black Oxide
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Heavy-duty screw clamp with a sliding bar handle for excellent leverage. The sliding bar can be moved to any position for convenient tightening, and is held in place by light spring force. These screw clamps accept all standard types of swivel feet. Available in body-thread sizes from 5/16-18 to 5/8-11 (M8 to M16 in metric), each in a choice of several lengths. Available in steel or stainless steel. Made in USA.

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map