Bar-Handle Nuts, Steel, Metric

Handles, Knobs & Screw Clamps

 
Manufacturer Carr Lane
Description Bar-Handle Nuts, Steel, Metric
Part Number CLM-10-BHN
Material Steel
Finish Black Oxide
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Extension nut with a deep tapped hole and a sliding bar handle for excellent leverage. The sliding bar can be moved to any position for convenient tightening, and is held in place by light spring force. Available with tapped-hole sizes from 3/8-16 to 5/8-11 (M10 to M16 in metric), in steel or stainless steel. Made in USA.

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map