1

Bar-Lok Quick-Acting C Clamps – Standard Throat

Clamps & Accessories

Manufacturer Carr Lane
Description Bar-Lok Quick-Acting C Clamps – Standard Throat
Part Number CL-4-BLC
Material Cast Iron
Product selection
Selector Part Number Description Base Part Number Material OPENING A B C D E F G J K L M Measurement
1 CL-4-BLC Bar-Lok Quick-Acting C Clamps – Standard Throat CL-4-BLC Cast Iron 4" 4.80 2.17 8.27 1.26 1.46 2.50 7/8-9 4 8.5 4.25 .50 Universal
2 CL-6-BLC Bar-Lok Quick-Acting C Clamps – Standard Throat CL-6-BLC Cast Iron 6" 6.75 2.54 10.71 1.26 1.65 2.75 7/8-9 6 10.5 4.25 .50 Universal
3 CL-8-BLC Bar-Lok Quick-Acting C Clamps – Standard Throat CL-8-BLC Cast Iron 8" 8.86 2.72 13.31 1.26 1.81 4.00 7/8-9 8 12.5 4.25 .50 Universal
Part Number
Description
Base Part Number
Material
OPENING
A
B
C
D
E
F
G
J
K
L
M
Measurement
Product Description

This heavy-duty C clamp features our patented Bar-Lok quick-acting screw mechanism. This unique grooved-bar design works smoothly and positively -- just slide the bar forward to contact the workpiece, then turn clockwise to apply force. To unclamp, turn counterclockwise and slide the bar back. The long sliding handle provides excellent leverage. All moving components are copper-coated to protect from spatter in welding applications. As strong as a standard C clamp, but much faster. Patent no. 6,726,193. Made in USA.

The standard-throat version shown here provides up to 2400 lbs clamping force and is available in three frame sizes:

4" Opening

6" Opening

8" Opening

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane