1

Automatic Toggle Edge Clamps

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description Automatic Toggle Edge Clamps
Part Number CL-550-ATEC
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-550-ATEC Automatic Toggle Edge Clamps CL-550-ATEC Steel Zinc Plated Flanged Base 750 1.8 Universal
2 CL-550-ATEC-CLAMPED-NOTHREAD Automatic Toggle Edge Clamps, Clamped without Thread CL-550-ATEC Clamped without Thread Steel Zinc Plated Flanged Base 750 1.8 Universal
3 CL-550-ATEC-CLAMPED Automatic Toggle Edge Clamps, Clamped CL-550-ATEC Clamped Steel Zinc Plated Flanged Base 750 1.8 Universal
4 CL-550-ATEC-NOTHREAD Automatic Toggle Edge Clamps, Without Thread CL-550-ATEC Without Thread Steel Zinc Plated Flanged Base 750 1.8 Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-550-ATEC

Flanged Base

Unique toggle clamp that applies force forward and downward at the same time. Automatically adjusts for different workpiece thicknesses. Clamps with the same, repeatable force anywhere within its .28" automatic-adjustment range. Hardened clamping nose grips workpiece firmly to apply downthrust force. Handle moves 80º while nose pivots back for loading. 750 lbs holding capacity. Patent number 4,407,493. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane