1

Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings, Universal
Part Number CLR-1873-106-ASC
Material Aluminum
Product selection
Selector Part Number Description Base Part Number Material MAXIMUM CLAMPING FORCE (lbs) CLAMP SIZE SWING CLAMPING STROKE (mm) TOTAL STROKE (mm) F & G PORTS Measurement
1 CLR-1873-106-ASC Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings, Universal CLR-1873-106-ASC Aluminum 31 3 Series 90° cw 7 14.5 M5 Universal
2 CLR-1873-206-ASC Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings, Universal CLR-1873-206-ASC Aluminum 31 3 Series 90° ccw 7 14.5 M5 Universal
3 CLR-1874-106-ASC Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings, Universal CLR-1874-106-ASC Aluminum 82 4 Series 90° cw 9 18.5 M5 Universal
4 CLR-1874-206-ASC Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings, Universal CLR-1874-206-ASC Aluminum 82 4 Series 90° ccw 9 18.5 M5 Universal
5 CLR-1875-106-ASC Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings, Universal CLR-1875-106-ASC Aluminum 124 5 Series 90° cw 15 32 1/8 BSPP Universal
6 CLR-1875-206-ASC Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings, Universal CLR-1875-206-ASC Aluminum 124 5 Series 90° ccw 15 32 1/8 BSPP Universal
7 CLR-1876-106-ASC Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings, Universal CLR-1876-106-ASC Aluminum 195 6 Series 90° cw 15 33 1/8 BSPP Universal
8 CLR-1876-206-ASC Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings, Universal CLR-1876-206-ASC Aluminum 195 6 Series 90° ccw 15 33 1/8 BSPP Universal
9 CLR-1877-106-ASC Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings, Universal CLR-1877-106-ASC Aluminum 310 7 Series 90° cw 18 41 1/4 BSPP Universal
10 CLR-1877-206-ASC Air-Powered Swing Clamps – Block Type, J7.202, Version for Standard Fittings, Universal CLR-1877-206-ASC Aluminum 310 7 Series 90° ccw 18 41 1/4 BSPP Universal
Part Number
Description
Base Part Number
Material
MAXIMUM CLAMPING FORCE (lbs)
CLAMP SIZE
SWING
CLAMPING STROKE (mm)
TOTAL STROKE (mm)
F & G PORTS
Measurement
Product Description

100 psi max (Air)

Double Acting

Air-operated version of our popular hydraulic Swing Clamps, for applications requiring light clamping force. Arm swings clear for easy loading, with a sturdy helical-cam mechanism. Arm can be mounted to start its 90° swing from any position within 360°. A standard magnetic piston allows monitoring of clamping and unclamping position. The block-type version shown here provides many mounting options, including side mounting, using either standard fittings or manifold mounting.

Available in five sizes, each with a choice of clockwise or counterclockwise swing. Clamping force at 100 psi with standard arm:

31 lbs (3 Series)

83 lbs (4 Series)

126 lbs (5 Series)

200 lbs (6 Series)

310 lbs (7 Series)

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane