1

Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen
Part Number CLM-6-TSA
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD THREAD PITCH (mm) B (mm) C (mm) D DIA (mm) TORQUE ADJUSTMENT RANGE (Nm) END-FORCE ADJUSTMENT RANGE (N) Measurement
1 CLM-6-TSA Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-6-TSA Steel Black Oxide M6 1 64 16.5 24 .3 - .7 50 - 550 Metric
2 CLM-6-TSA-NOTHREAD Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-6-TSA Without Thread Steel Black Oxide M6 1 64 16.5 24 .3 - .7 50 - 550 Metric
3 CLM-8-TSA Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-8-TSA Steel Black Oxide M8 1.25 69 16.5 24 .3 - .7 50 - 550 Metric
4 CLM-8-TSA-NOTHREAD Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-8-TSA Without Thread Steel Black Oxide M8 1.25 69 16.5 24 .3 - .7 50 - 550 Metric
5 CLM-10-TSA Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-10-TSA Steel Black Oxide M10 1.5 74 16.5 30 .3 - .7 50 - 550 Metric
6 CLM-10-TSA-NOTHREAD Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-10-TSA Without Thread Steel Black Oxide M10 1.5 74 16.5 30 .3 - .7 50 - 550 Metric
7 CLM-12-TSA Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-12-TSA Steel Black Oxide M12 1.75 73 16.5 30 .3 - .7 50 - 550 Metric
8 CLM-12-TSA-NOTHREAD Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-12-TSA Without Thread Steel Black Oxide M12 1.75 73 16.5 30 .3 - .7 50 - 550 Metric
9 CLM-16-TSA Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-16-TSA Steel Black Oxide M16 2 73 16.5 30 .3 - .7 50 - 550 Metric
10 CLM-16-TSA-NOTHREAD Adjustable-Torque Thumb Screws, Version with Type A Small Foot, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-16-TSA Without Thread Steel Black Oxide M16 2 73 16.5 30 .3 - .7 50 - 550 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
THREAD PITCH (mm)
B (mm)
C (mm)
D DIA (mm)
TORQUE ADJUSTMENT RANGE (Nm)
END-FORCE ADJUSTMENT RANGE (N)
Measurement
Product Description

Knurled-head thumb screw that exerts positive, repeatable force. Clockwise, the knob de-clutches and turns freely when you reach the desired torque. Counterclockwise, the knob locks for positive retraction. Adjustable-Torque Thumb Screws are furnished with your choice of swivel foot, and a Knurled Check Nut.

Available in body-thread sizes from #10-32 to 5/8-11 (M5 to M16 in metric), each in a choice of several lengths. Due to their small size, #10 and M5 thumb screws have a dog point instead of a swivel foot. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane